SNAS871A July 2025 – February 2026 LMR60406-Q1
PRODMIX
The purpose of the spread spectrum is to reduce peak emissions at specific frequencies by spreading emissions across a wider range of frequencies than a part with fixed frequency operation. In most systems containing the LMR60406-Q1 device, low frequency conducted emissions from the first few harmonics of the switching frequency can be easily filtered. The LMR60406-Q1 spreads the switching frequency 18% above of the set point switching frequency established by the RT resistor. This action means that the set point switching frequency established by the RT resistor represents the lower bound of the switching frequency while the device is operating with spread spectrum.
The following conditions overrides spread spectrum, turning spread spectrum off: