SNAS883A June 2024 – May 2025 LMX1860-SEP
PRODUCTION DATA
Table 7-4 lists the memory-mapped registers for the Device registers. All register offset addresses not listed in Table 7-4 must be considered as reserved locations and the register contents must not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0h | R0 | Section 7.5.1.1 | |
| 2h | R2 | Section 7.5.1.2 | |
| 3h | R3 | Section 7.5.1.3 | |
| 4h | R4 | Section 7.5.1.4 | |
| 5h | R5 | Section 7.5.1.5 | |
| 6h | R6 | Section 7.5.1.6 | |
| 7h | R7 | Section 7.5.1.7 | |
| 8h | R8 | Section 7.5.1.8 | |
| 9h | R9 | Section 7.5.1.9 | |
| Bh | R11 | Section 7.5.1.10 | |
| Ch | R12 | Section 7.5.1.11 | |
| Dh | R13 | Section 7.5.1.12 | |
| Eh | R14 | Section 7.5.1.13 | |
| Fh | R15 | Section 7.5.1.14 | |
| 10h | R16 | Section 7.5.1.15 | |
| 11h | R17 | Section 7.5.1.16 | |
| 12h | R18 | Section 7.5.1.17 | |
| 13h | R19 | Section 7.5.1.18 | |
| 14h | R20 | Section 7.5.1.19 | |
| 15h | R21 | Section 7.5.1.20 | |
| 16h | R22 | Section 7.5.1.21 | |
| 17h | R23 | Section 7.5.1.22 | |
| 18h | R24 | Section 7.5.1.23 | |
| 19h | R25 | Section 7.5.1.24 | |
| 1Ch | R28 | Section 7.5.1.25 | |
| 1Dh | R29 | Section 7.5.1.26 | |
| 21h | R33 | Section 7.5.1.27 | |
| 22h | R34 | Section 7.5.1.28 | |
| 41h | R65 | Section 7.5.1.29 | |
| 43h | R67 | Section 7.5.1.30 | |
| 48h | R72 | Section 7.5.1.31 | |
| 49h | R73 | Section 7.5.1.32 | |
| 4Bh | R75 | Section 7.5.1.33 | |
| 4Ch | R76 | Section 7.5.1.34 | |
| 56h | R86 | Section 7.5.1.35 | |
| 5Ah | R90 | Section 7.5.1.36 |
Complex bit access types are encoded to fit into small table cells. Table 7-5 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
R0 is shown in Table 7-6.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-3 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 2 | POWERDOWN | R/W | 0h | Sets the device in a low-power state. The states of other registers are maintained. |
| 1 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 0 | RESET | R/W | 0h | Soft Reset. Resets the entire logic and registers (equivalent to power-on reset). Self-clearing on next register write. |
R2 is shown in Table 7-7.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-11 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 10 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 9-6 | SMCLK_DIV_PRE | R/W | 8h | Pre-divider for State Machine clock (one hot divider).The state
machine clock is divided from the input clock. The output of the pre-divider must be
≤1600MHz. Values other than those listed are reserved.
|
| 5 | SMCLK_EN | R/W | 1h | Program this field to 0x1. Enables the state machine clock generator. |
| 4-0 | UNDISCLOSED | R/W | 3h | Program this field to 0x3. |
R3 is shown in Table 7-8.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | CH3_EN | R/W | 1h | Enables CH3 (CLKOUT3, SYSOUT3). Setting this bit to 0 completely disables CH3, overriding the state of other power down/enable bits. |
| 14 | CH2_EN | R/W | 1h | Enables CH2 (CLKOUT2, SYSOUT2). Setting this bit to 0 completely disables CH2, overriding the state of other power down/enable bits. |
| 13 | CH1_EN | R/W | 1h | Enables CH1 (CLKOUT1, SYSOUT1). Setting this bit to 0 completely disables CH1, overriding the state of other power down/enable bits. |
| 12 | CH0_EN | R/W | 1h | Enables CH0 (CLKOUT0, SYSOUT0). Setting this bit to 0 completely disables CH0, overriding the state of other power down/enable bits. |
| 11 | LOGICLK_MUTE_CAL | R/W | 1h | Mutes LOGIC outputs (LOGICLK/LOGISYS) during multiplier calibration. |
| 10 | CH3_MUTE_CAL | R/W | 1h | Mutes CH3 (CLKOUT3/SYSOUT3) during multiplier calibration. |
| 9 | CH2_MUTE_CAL | R/W | 1h | Mutes CH2 (CLKOUT2/SYSOUT2) during multiplier calibration. |
| 8 | CH1_MUTE_CAL | R/W | 1h | Mutes CH1 (CLKOUT1/SYSOUT1) during multiplier calibration. |
| 7 | CH0_MUTE_CAL | R/W | 1h | Mutes CH0 (CLKOUT0/SYSOUT0) during multiplier calibration. |
| 6-3 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 2-0 | SMCLK_DIV | R/W | 6h | Sets state machine clock divider. Further divides the output of the state machine
clock pre-divider. Input frequency from
SMCLK_DIV_PRE must be ≤ 1600MHz. Output frequency
must be ≤ 30MHz. Divide value is
2SMCLK_DIV.
|
R4 is shown in Table 7-9.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-14 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 13-11 | CLKOUT1_PWR | R/W | 6h | Sets the output power of CLKOUT1. Larger values correspond to higher output power. |
| 10-8 | CLKOUT0_PWR | R/W | 6h | Sets the output power of CLKOUT0. Larger values correspond to higher output power. |
| 7 | SYSREFOUT3_EN | R/W | 1h | Enables SYSREFOUT3 output buffer. |
| 6 | SYSREFOUT2_EN | R/W | 1h | Enables SYSREFOUT2 output buffer. |
| 5 | SYSREFOUT1_EN | R/W | 1h | Enables SYSREFOUT1 output buffer. |
| 4 | SYSREFOUT0_EN | R/W | 1h | Enables SYSREFOUT0 output buffer. |
| 3 | CLKOUT3_EN | R/W | 1h | Enables CLKOUT3 output buffer. |
| 2 | CLKOUT2_EN | R/W | 1h | Enables CLKOUT2 output buffer. |
| 1 | CLKOUT1_EN | R/W | 1h | Enables CLKOUT1 output buffer. |
| 0 | CLKOUT0_EN | R/W | 1h | Enables CLKOUT0 output buffer. |
R5 is shown in Table 7-10.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 14-12 | SYSREFOUT2_PWR | R/W | 4h | Sets the output power of SYSREFOUT2. Larger values correspond to higher output power. SYSREFOUT2_VCM must be set properly to bring the output common mode voltage within permissible limits. |
| 11-9 | SYSREFOUT1_PWR | R/W | 4h | Sets the output power of SYSREFOUT1. Larger values correspond to higher output power. SYSREFOUT1_VCM must be set properly to bring the output common mode voltage within permissible limits. |
| 8-6 | SYSREFOUT0_PWR | R/W | 4h | Sets the output power of SYSREFOUT0. Larger values correspond to higher output power. SYSREFOUT0_VCM must be set properly to bring the output common mode voltage within permissible limits. |
| 5-3 | CLKOUT3_PWR | R/W | 6h | Sets the output power of CLKOUT3. Larger values correspond to higher output power. |
| 2-0 | CLKOUT2_PWR | R/W | 6h | Sets the output power of CLKOUT2. Larger values correspond to higher output power. |
R6 is shown in Table 7-11.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | LOGICLKOUT_EN | R/W | 1h | Enables the logic clock output buffer. |
| 14-12 | SYSREFOUT3_VCM | R/W | 3h | Sets the output common mode of SYSREFOUT3. SYSREFOUT3_PWR must be set properly to bring the minimum and maximum output voltage within permissible limits. |
| 11-9 | SYSREFOUT2_VCM | R/W | 3h | Sets the output common mode of SYSREFOUT2. SYSREFOUT2_PWR must be set properly to bring the minimum and maximum output voltage within permissible limits. |
| 8-6 | SYSREFOUT1_VCM | R/W | 3h | Sets the output common mode of SYSREFOUT1. SYSREFOUT1_PWR must be set properly to bring the minimum and maximum output voltage within permissible limits. |
| 5-3 | SYSREFOUT0_VCM | R/W | 3h | Sets the output common mode of SYSREFOUT0. SYSREFOUT0_PWR must be set properly to bring the minimum and maximum output voltage within permissible limits. |
| 2-0 | SYSREFOUT3_PWR | R/W | 4h | Sets the output power of SYSREFOUT3. Larger values correspond to higher output power. SYSREFOUT3_VCM must be set properly to bring the output common mode voltage within permissible limits. |
R7 is shown in Table 7-12.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 14-13 | LOGISYSREFOUT_VCM | R/W | 0h | In LVDS mode, sets the output common mode of the logic SYSREF output. Other output formats ignore this field.
|
| 12-11 | LOGICLKOUT_VCM | R/W | 0h | In LVDS mode, sets the output common mode of the logic clock output. Other output formats ignore this field.
|
| 10-9 | LOGISYSREF_DIV_PWR_PRE | R/W | 0h | Sets the output power of the logic SYSREF pre-driver. Larger values correspond to higher output power. |
| 8-7 | LOGICLK_DIV_PWR_PRE | R/W | 0h | Sets the output power of the logic clock pre-driver. Larger values correspond to higher output power. |
| 6-4 | LOGISYSREFOUT_PWR | R/W | 0h | Sets the output power of LOGISYSREFOUT for CML format only (other output formats ignore this field). Larger values correspond to higher output power. |
| 3-1 | LOGICLKOUT_PWR | R/W | 0h | Sets the output power of LOGICLKOUT for CML format only (other output formats ignore this field). Larger values correspond to higher output power. |
| 0 | LOGISYSREFOUT_EN | R/W | 1h | Enables the logic SYSREF output buffer. |
R8 is shown in Table 7-13.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-9 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 8-6 | LOGICLK_DIV_PRE | R/W | 4h | Sets pre-divider value for logic clock divider. Output of the pre-divider must be
less than or equal to 3.2GHz. When
LOGICLK_DIV_PRE=1, register R79 must be programmed
to a value of 0x0005. Register R90 must be
programmed to 0x0060 (LOGICLK_DIV_BYP2=1,
LOGICLK_DIV_BYP3=1). Values for LOGICLK_DIV_PRE
other than those listed below are reserved.
|
| 5 | LOGIC_EN | R/W | 1h | Enables LOGICLK subsystem (LOGICLKOUT, LOGISYSREFOUT). Setting this bit to 0x0 completely disables all LOGICLKOUT and LOGISYSREFOUT circuitry, overriding the state of other power down/enable bits. |
| 4 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 3-2 | LOGISYSREFOUT_FMT | R/W | 0h | Selects the output driver format of the LOGISYSREFOUT output.
|
| 1-0 | LOGICLKOUT_FMT | R/W | 0h | Selects the output driver format of the LOGICLKOUT output.
|
R9 is shown in Table 7-14.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-14 | SYSREFREQ_VCM | R/W | 0h | Sets the internal DC Bias for the SYSREFREQ pins. Bias must be enabled for
AC-coupled inputs; but can be enabled and
overdriven, or disabled, for DC-coupled inputs.
SYSREFREQ DC pin voltage must be in the range of
0.7V to VCC, including minimum and maximum signal
swing.
|
| 13 | SYNC_EN | R/W | 0h | Enables synchronization path for the dividers and allows the clock position capture circuitry to be enabled. Used for multi-device synchronization. Redundant if SYSREF_EN = 0x1. |
| 12 | LOGICLK_DIV_PD | R/W | 0h | Disables the LOGICLK divider. LOGICLK pre-divider remains enabled. Used to reduce current consumption when bypassing the LOGICLK divider. |
| 11 | LOGICLK_DIV_BYP | R/W | 0h | Bypasses the LOGICLK_DIV divider to derive the LOGICLK output directly from the
LOGICLK_DIV_PRE divider. Must only be used when
LOGICLK_DIV_PRE=1 as one of the steps to achieve a
total divide of 1 for the LOGICLK. To achieve a
divide by 1, the following steps are required. 1. Set LOGICLK_DIV_PRE=1 2. Verify that register R79 is programmed to a value of 0x0005 3. Program R90 to 0x0060 (LOGICLK_DIV23=1, LOGICLK_DIV_DCC=1) 4. Set LOGICLK_DIV_BYP=1 When not wanting a total divide of 1 for the LOGICLK, this bit must be set to 0.
|
| 10 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 9-0 | LOGICLK_DIV | R/W | 20h | Sets LOGICLK divider value. Maximum input frequency from LOGICLK_DIV_PRE must be
≤ 3200MHz. The maximum LOGICLKOUT frequency must be
≤ 800MHz to avoid amplitude degradation.
|
R11 is shown in Table 7-15.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | rb_CLKPOS | R | 0h | Stores a snapshot of the CLKIN signal rising edge positions relative to a SYSREFREQ rising edge, with the snapshot starting from the LSB and ending at the MSB. Each bit represents a sample of the CLKIN signal, separated by a delay determined by the SYSREFREQ_DLY_STEP field. The first and last bits of rb_CLKPOS are always set, indicating uncertainty at the capture window boundary conditions. CLKIN rising edges are represented by every sequence of two set bits from LSB to MSB, including bits at the boundary conditions. The position of the CLKIN rising edges in the snapshot, along with the CLKIN signal period and the delay step size, can be used to compute the value of SYSREFREQ_DLY which maximizes setup and hold times for SYNC signals on the SYSREFREQ pins. |
R12 is shown in Table 7-16.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | rb_CLKPOS[31:16] | R | 0h | MSB of rb_CLKPOS field. |
R13 is shown in Table 7-17.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-2 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 1-0 | SYSREFREQ_DLY_STEP | R/W | 3h | Sets the step size of the delay element used in the SYSREFREQ path,
both for SYSREFREQ input delay and for clock position captures. The recommended
frequency range for each step size creates the maximum number of usable steps for a
given CLKIN frequency. The ranges include some overlap to account for process and
temperature variations. If the CLKIN frequency is covered by an overlapping span,
larger delay step sizes improve the likelihood of detecting a CLKIN rising edge
during a clock position capture. However, since larger values include more delay
steps, larger step sizes have greater total delay variation across PVT relative to
smaller step sizes.
|
R14 is shown in Table 7-18.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-9 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 8 | SYNC_MUTE_PD | R/W | 0h | Removes the mute condition on the SYSREFOUT and LOGISYSREFOUT pins during SYNC mode (SYSREFREQ_MODE = 0x0). Since the SYNC operation also resets the SYSREF dividers, the mute condition is typically desirable, and this bit can be left at the default value. |
| 7-3 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 2 | CLKPOS_CAPTURE_EN | R/W | 0h | Enables the windowing circuit which captures the clock position in the rb_CLKPOS registers with respect to a SYSREF edge. The windowing circuit must be cleared by toggling SYSREFREQ_CLR high then low before a clock position capture. The first rising edge on the SYSREFREQ pins after clearing the windowing circuit triggers the capture. The capture circuitry greatly increases supply current, and does not need to be enabled to delay the SYSREFREQ signal in SYNC or SYSREF modes. Once the desired value of SYSREFREQ_DLY is determined, set this bit to 0x0 to minimize current consumption. If SYNC_EN = 0 and SYSREF_EN = 0, the value of this bit is ignored, and the windowing circuit is disabled. |
| 1 | SYSREFREQ_MODE | R/W | 1h | Selects the function of the SYSREFREQ pins
|
| 0 | SYSREFREQ_LATCH | R/W | 0h | Latches the internal SYSREFREQ state to logic high on the first rising edge of the SYSREFREQ pins. This latch can be cleared by setting SYSREFREQ_CLR=1. |
R15 is shown in Table 7-19.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 11-10 | SYSREF_DIV_PRE | R/W | 2h | Sets the SYSREF pre-divider. Maximum output frequency must be ≤ 3.2GHz.
|
| 9 | UNDISCLOSED | R/W | 1h | Program this field to 0x1. |
| 8 | SYSREF_EN | R/W | 1h | Enables SYSREF subsystem (and SYNC subsystem when SYSREFREQ_MODE = 0x0). Setting this bit to 0x0 completely disables all SYNC, SYSREF, and clock position capture circuitry, overriding the state of other power down/enable bits except SYNC_EN. If SYNC_EN = 0x1, the SYNC path and clock position capture circuitry are still enabled, regardless of the state of SYSREF_EN. |
| 7 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 6-1 | SYSREFREQ_DLY | R/W | 0h | Sets the delay line step for the external SYSREFREQ signal. Each delay line step delays the SYSREFREQ signal by an amount equal to SYSREFREQ_DELAY_STEP x SYSREFREQ_DLY_STEP. In SYNC mode, the value for this field can be determined based on the rb_CLKPOS value to satisfy the internal setup and hold time of the SYNC signal with respect to the CLKIN signal. In SYSREF Repeater Mode, the value for this field can be used as a coarse global delay. Values greater than 0x3F are invalid. Since larger values include more delay steps, larger values have greater total step size variation across PVT relative to smaller values. Refer to the data sheet or the device TICS Pro profile for detailed description of the delay step computation procedure. |
| 0 | SYSREFREQ_CLR | R/W | 1h | Clears SYSREFREQ_LATCH and resets synchronization path timing for SYSREFREQ signal. Holding this bit high keeps internal SYSREFREQ signal low in all modes except SYSREF repeater mode, overriding the state of SYSREFREQ_FORCE. This bit must be set and cleared once before the SYNC or clock position capture operations are performed. |
R16 is shown in Table 7-20.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | SYSREF_PULSE_CNT | R/W | 1h | Programs the number of pulses generated in pulser mode. The pulser is a counter gating the SYSREF divider; consequently, the pulse duration and frequency are equal to the duty cycle and frequency of the SYSREF divider output, respectively.
|
| 11-0 | SYSREF_DIV | R/W | 5h | Sets the SYSREF divider. Maximum input frequency from SYSREF_DIV_PRE must be ≤
3200MHz. Maximum output frequency must be ≤ 100MHz.
Odd divides (with duty cycle < 50%) are only
allowed when the delay generators are bypassed.
|
R17 is shown in Table 7-21.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-11 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 10-4 | SYSREF0_DLY_I | R/W | 7Fh | Sets the delay step for the SYSREFOUT0 delay generator. Must satisfy SYSREFOUT0_DLY_I + SYSREFOUT0_DLY_Q = 127 |
| 3-2 | SYSREF0_DLY_PHASE | R/W | 0h | Sets the quadrature phase of the interpolator clock used for the
SYSREFOUT0 delay generator retimer.
|
| 1-0 | SYSREF_MODE | R/W | 0h | Controls how the SYSREF signal is generated and is also impacted by
the SYSREF_DLY_BYP field. Continuous mode generates a continuous SYSREF clock that
is derived from the SYSREF divider and delay. In pulser mode, a pulse at the
SYSREFREQ pin causes a specific number (determined by SYSREF_PULSE_CNT) of pulses to
be generated for the SYSREF outputs. In Repeater mode, a pulse at the SYSREFREQ pins
generate a single pulse at the SYSREF outputs and only the propagation delay through
the device is added.
|
R18 is shown in Table 7-22.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-9 | SYSREF1_DLY_I | R/W | 7Fh | Sets the delay step for the SYSREFOUT0 delay generator. Must satisfy SYSREFOUT0_DLY_I + SYSREFOUT0_DLY_Q = 127 |
| 8-7 | SYSREF1_DLY_PHASE | R/W | 0h | Sets the quadrature phase of the interpolator clock used for the SYSREFOUT1 delay generator retimer.
|
| 6-0 | SYSREF0_DLY_Q | R/W | 0h | Determines the strength of QCLK for delay generation. Must satisfy SYSREF0_DLY_I + SYSREF0_DLY_Q = 127 |
R19 is shown in Table 7-23.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-9 | SYSREF2_DLY_I | R/W | 7Fh | Determines the strength of ICLK for delay generation. Must satisfy SYSREF2_DLY_I + SYSREF2_DLY_Q = 127 |
| 8-7 | SYSREF2_DLY_PHASE | R/W | 0h | Sets the quadrature phase of the interpolator clock used for the
SYSREFOUT2 delay generator retimer.
|
| 6-0 | SYSREF1_DLY_Q | R/W | 0h | Determines the strength of QCLK for delay generation. Must satisfy SYSREF1_DLY_I + SYSREF1_DLY_Q = 127 |
R20 is shown in Table 7-24.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-9 | SYSREF3_DLY_I | R/W | 7Fh | Sets the delay step for the SYSREFOUT1 delay generator. Must satisfy SYSREFOUT1_DLY_I + SYSREFOUT1_DLY_Q = 127 |
| 8-7 | SYSREF3_DLY_PHASE | R/W | 0h | Sets the quadrature phase of the interpolator clock used for the
SYSREFOUT3 delay generator retimer.
|
| 6-0 | SYSREF2_DLY_Q | R/W | 0h | Determines the strength of QCLK for delay generation. Must satisfy SYSREF3_DLY_I + SYSREF3_DLY_Q = 127 |
R21 is shown in Table 7-25.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-9 | LOGISYSREF_DLY_I | R/W | 7Fh | Determines the strength of logic ICLK for delay generation. Must satisfy LOGISYSREF_DLY_I+LOGISYSREF_DLY_Q = 127 |
| 8-7 | LOGISYSREF_DLY_PHASE | R/W | 0h | Sets the quadrature phase of the interpolator clock used for the LOGISYSREFOUT delay generator retimer.
|
| 6-0 | SYSREF3_DLY_Q | R/W | 0h | Determines the strength of QCLK for delay generation. Must satisfy SYSREFx_DLY_I + SYSREFx_DLY_Q = 127 |
R22 is shown in Table 7-26.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-14 | SYSREF1_DLY_SCALE | R/W | 0h | Sets the frequency range of the SYSREFOUT1 delay generator. Set
according to phase interpolator frequency.
|
| 13-12 | SYSREF0_DLY_SCALE | R/W | 0h | Sets the frequency range of the SYSREFOUT0 delay generator. Set
according to phase interpolator frequency.
|
| 11-9 | SYSREF_DLY_DIV | R/W | 4h | Sets the delay generator clock division, determining the phase
interpolator frequency and the delay generator resolution. Values other than those
listed below are reserved.
|
| 8-7 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 6-0 | LOGISYSREF_DLY_Q | R/W | 0h | Sets the delay step for the LOGISYSREFOUT delay generator. Must satisfy LOGISYSREFOUT_DLY_I + LOGISYSREFOUT_DLY_Q = 127. |
R23 is shown in Table 7-27.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | TS_EN | R/W | 0h | Enables the on-die temperature sensor. Temperature sensor counter (TS_CNT_EN) must also be enabled for readback. |
| 14 | UNDISCLOSED | R/W | 1h | Program this field to 0x1. |
| 13 | MUXOUT_EN | R/W | 0h | Enables or tri-states the MUXOUT pin driver.
|
| 12-7 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 6 | MUXOUT_SEL | R/W | 0h | Selects MUXOUT pin function.
|
| 5-4 | LOGISYSREF_DLY_SCALE | R/W | 0h | Sets the frequency range of the LOGISYSREFOUT delay generator. Set according to phase interpolator frequency.
|
| 3-2 | SYSREF3_DLY_SCALE | R/W | 0h | Sets the frequency range of the SYSREFOUT3 delay generator. Set according to phase interpolator frequency.
|
| 1-0 | SYSREF2_DLY_SCALE | R/W | 0h | Sets the frequency range of the SYSREFOUT2 delay generator. Set according to phase interpolator frequency.
|
R24 is shown in Table 7-28.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-14 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 13-12 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 11-1 | rb_TS | R | 0h | Readback value of on-die temperature sensor. |
| 0 | TS_CNT_EN | R/W | 0h | Enables temperature sensor counter. Temperature sensor (EN_TS) must be enabled for accurate data. |
R25 is shown in Table 7-29.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-7 | UNDISCLOSED | R/W | 4h | Program this field to 0x4. |
| 6 | CLK_DIV_RST | R/W | 0h | Resets the main clock divider. If the clock divider value is changed during operation, set this bit high then low after setting the new divider value. Synchronizing the device with the SYSREFREQ pins in SYSREFREQ_MODE = 0x0 and SYNC_EN = 0x1 also resets the main clock divider. This bit has no effect when outside of Divider Mode. |
| 5-3 | CLK_DIV | R/W | 2h | CLK_DIV and CLK_MULT are aliases for the same field. When CLK_MUX=1 (Buffer Mode), this field is ignored. When CLK_MUX = 2 (Divider Mode), the clock divider is CLK_DIV + 1. Valid range for CLK_DIV is 1 to 7. Setting this to 0 disables the main clock divider and reverts to buffer mode. When CLK_MUX = 3 (Multiplier Mode), CLK_MULT the multiplier value is CLK_MULT. Valid range is 1 to 4. Setting outside this range disables multiplier mode and reverts to buffer mode. Valid range is 0x1 to 0x4. |
| 2-0 | CLK_MUX | R/W | 1h | Selects the function for the main clock outputs
|
R28 is shown in Table 7-30.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-13 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 12 | VCO_CORE_FORCE | R/W | 0h | Forces the multiplier PLL's VCO to the value selected by VCO_CORE. Not required for Multiplier Mode programming, but can optionally be used to reduce calibration time. |
| 11-9 | VCO_CORE | R/W | 5h | When VCO_CORE_FORCE=0, specifies start VCO for multiplier
calibration. When VCO_CORE_FORCE=1, this VCO core is forced. Programming of this field is not required for Multiplier Mode programming, but can be used to debugging purposes or to reduce calibration time. |
| 8-0 | UNDISCLOSED | R/W | 8h | Program this field to 0x8. |
R29 is shown in Table 7-31.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-13 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 12-8 | UNDISCLOSED | R/W | 5h | Program this field to 0x5. |
| 7-0 | VCO_CAPCTRL | R/W | FFh | Sets the starting value for the VCO tuning capacitance during multiplier calibration. Not required for Multiplier Mode programming, but can be used to reduce calibration time. |
R33 is shown in Table 7-32.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | UNDISCLOSED | R/W | 7777h | Program this field to 0x6666. Note that this is different than the reset value. |
R34 is shown in Table 7-33.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-14 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 13-0 | UNDISCLOSED | R/W | 7h | Program this field to 0x5. Note that this is different than the reset value. |
R65 is shown in Table 7-34.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-9 | UNDISCLOSED | R/W | 32h | Program this field to 0x32. |
| 8-4 | rb_VCO_CORE | R | 1Fh | Readback for the multiplier VCO Core. There are only valid values and the VCO is determined by the bit that is low.
|
| 3-0 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
R67 is shown in Table 7-35.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | UNDISCLOSED | R/W | 50C8h | Program this field to 0x51CB. Note that this is different than the reset value. |
R72 is shown in Table 7-36.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 14-3 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 2 | SYSREFREQ_FORCE | R/W | 0h | Setting this bit emulates the behavior of a logic HIGH at SYSREFREQ pins and causes external signals on SYSREFREQ pins to be ignored. |
| 1-0 | SYSREF_DLY_BYP | R/W | 0h | Option to bypass delay generator retiming. Under normal circumstances (SYSREF_DLY_BYP = 0) the delay generator is engaged for continuous or pulser modes (Generator Modes), and bypassed in Repeater Mode. Generally this typically utilize a different delay mechanism. In certain cases, bypassing the delay generator retiming in Generator Mode by setting SYSREF_DLY_BYP = 1 can substantially reduce the device current consumption if the SYSREF delay can be compensated at the JESD receiver. In other cases, retiming the SYSREFREQ signal to the delay generators by setting SYSREF_DLY_BYP = 2 can improve the accuracy of the SYSREF output phase with respect to the CLKIN phase, or can vary the delay of individual outputs independently, as long as coherent phase relationship exists between the interpolator divider phase and the SYSREFREQ phase.
|
R73 is shown in Table 7-37.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-13 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 12-0 | UNDISCLOSED | R/W | 0h | Program this field to 0x1000. Note that this is different than the reset value. |
R75 is shown in Table 7-38.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | rb_CLK2_EN | R | 0h | Readback Pin Status |
| 14 | rb_CLK1_EN | R | 0h | Readback Pin Status |
| 13 | rb_CLK0_EN | R | 0h | Readback Pin Status |
| 12 | rb_MUXSEL1 | R | 0h | Readback Pin Status |
| 11 | rb_MUXSEL0 | R | 0h | Readback Pin Status |
| 10 | rb_LOGIC_EN | R | 0h | Readback Pin Status |
| 9-8 | rb_LD | R | 0h | Readback for Multiplier PLL lock detect.
|
| 7 | rb_DIVSEL2 | R | 0h | Readback Pin Status |
| 6 | rb_DIVSEL1 | R | 0h | Readback Pin Status |
| 5 | rb_DIVSEL0 | R | 0h | Readback Pin Status |
| 4 | rb_CE | R | 0h | Readback Pin Status |
| 3-0 | UNDISCLOSED | R/W | 6h | Program this field to 0x3. Note that this is different than the reset value. |
R76 is shown in Table 7-39.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-4 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 3 | rb_PWRSEL2 | R | 0h | Readback Pin Status |
| 2 | rb_PWRSEL1 | R | 0h | Readback Pin Status |
| 1 | rb_PWRSEL0 | R | 0h | Readback Pin Status |
| 0 | rb_CLK3_EN | R | 0h | Readback Pin Status |
R86 is shown in Table 7-40.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-3 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 2 | MUXOUT_EN_OVRD | R/W | 0h | No description |
| 1-0 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
R90 is shown in Table 7-41.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-8 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 7 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 6 | LOGICLK_DIV_BYP3 | R/W | 0h | This bit must be set to 1 if LOGICLK_DIV_BYP=1, 0 otherwise. |
| 5 | LOGICLK_DIV_BYP2 | R/W | 0h | This bit must be set to 1 if LOGICLK_DIV_BYP=1, 0 otherwise. |
| 4-0 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |