SNAS891 March 2026 LMK1C1102-Q1 , LMK1C1104-Q1 , LMK1C1106-Q1 , LMK1C1108-Q1
ADVANCE INFORMATION
The LMK1C110x-Q1 family of devices is designed to support fail-safe input operation. This feature allows the user to drive the device inputs before VDD is applied without damaging the device. Refer to Absolute Maximum Ratings for more information on the maximum input supported by the device. The device also incorporates an input hysteresis that prevents random oscillation in absence of an input signal, allowing the input pins to be left open.