SNAS894B July 2025 – December 2025 LMR60460-Q1
PRODMIX
The LMR60460-Q1 can be configured to operate in either fixed or adjustable output voltage modes. For fixed output voltages as specified by the device orderable part number, simply connect the output voltage rail directly to the FB pin. When other output voltages are required, a resistor divider between the output voltage rail and ground with the FB pin as the center point set the output. Use Equation 13 to calculate the output voltage given a specific feedback divider.
Alternatively, if the output voltage and RFBT are already known, use Equation 14 to calculate the value of RFBB.
Note that typically 100kΩ is used for RFBT. For VOUT = 3.3V, the above equation gives RFBB = 43.5kΩ. The nearest standard resistor value of 43.2kΩ is chosen.