SNAS894B July 2025 – December 2025 LMR60460-Q1
PRODMIX
In forced pulse width modulation (FPWM) mode, frequency is maintained while lightly loaded. To maintain frequency, a limited reverse current is allowed to flow through the inductor. Reverse current is limited by reverse current limit circuitry. See Section 6.5.
FPWM mode can be achieved in any of the following ways:
Under operating conditions where the minimum on-time or minimum off-time can be exceeded, the frequency reduces even while operating in FPWM to maintain minimum timing specifications.