SNAS895 September 2025 LMR60450-Q1
ADVANCE INFORMATION
The PG pin is an open drain output that is used as a monitoring pin. If needed, a 100kΩ can be used to pull up to a voltage supply that is an excellent choice. See also Recommended Operating Conditions for a range of recommended PG pin pullup voltages. Other considerations, such as power consumption, can increase any of the values listed above.