SNAS895 September 2025 LMR60450-Q1
ADVANCE INFORMATION
The LMR60450-Q1 are step-down DC-DC converters, typically used to convert a higher DC voltage to a lower DC voltage with a maximum output current of 5A. The following design procedure can be used to select components for the LMR60450-Q1.