SNAS938 December 2025 LMX1205-EP
PRODUCTION DATA
Table 7-1 lists the memory-mapped registers for the Device registers. All register offset addresses not listed in Table 7-1 must be considered as reserved locations and the register contents must not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0h | R0 | Powerdown and Reset | Section 7.1.1 |
| 1h | R1 | Software reset, MUXOUT pin setting | Section 7.1.2 |
| 2h | R2 | Channels, Logic Clock, SYSREF, SYNC and Temp Sensor Enable | Section 7.1.3 |
| 3h | R3 | CLKIN Delay | Section 7.1.4 |
| 4h | R4 | CLKOUT0 Enables, Power and Delay | Section 7.1.5 |
| 5h | R5 | CLKOUT1 Enables, Power and Delay | Section 7.1.6 |
| 6h | R6 | CLKOUT2 Enables, Power and Delay | Section 7.1.7 |
| 7h | R7 | CLKOUT3 Enables, Power and Delay | Section 7.1.8 |
| 8h | R8 | SYSREFOUT0 Enables, Power, VCM | Section 7.1.9 |
| 9h | R9 | SYSREFOUT1 Enables, Power, VCM | Section 7.1.10 |
| Ah | R10 | SYSREFOUT2 Enables, Power, VCM | Section 7.1.11 |
| Bh | R11 | SYSREFOUT3 Enables, Power, VCM | Section 7.1.12 |
| Ch | R12 | LOGICLK Enables, Power, VCM and Output Formats | Section 7.1.13 |
| Dh | R13 | LOGISYSREF Enables, Power, VCM and Output Formats | Section 7.1.14 |
| Eh | R14 | LOGICLK Dividers | Section 7.1.15 |
| Fh | R15 | LOGICLK2 Enables, Dividers | Section 7.1.16 |
| 10h | R16 | SYSREFREQ Input | Section 7.1.17 |
| 11h | R17 | SYSREFREQ Input | Section 7.1.18 |
| 12h | R18 | SYSREFREQ Input | Section 7.1.19 |
| 13h | R19 | SYSREF Output | Section 7.1.20 |
| 14h | R20 | SYSREF Output Dividers | Section 7.1.21 |
| 15h | R21 | SYSREFOUT0 Delay | Section 7.1.22 |
| 16h | R22 | SYSREFOUT1 Delay | Section 7.1.23 |
| 17h | R23 | SYSREFOUT2 Delay | Section 7.1.24 |
| 18h | R24 | SYSREFOUT3 Delay | Section 7.1.25 |
| 19h | R25 | LOGISYSREFOUT Delay | Section 7.1.26 |
| 1Ah | R26 | State Machine Clock | Section 7.1.27 |
| 1Bh | R27 | Clock MUX, Clock Dividers/Multiplier | Section 7.1.28 |
| 1Dh | R29 | SYSREFREQ Windowing (readback) | Section 7.1.29 |
| 1Eh | R30 | SYSREFREQ Windowing (readback) | Section 7.1.30 |
| 1Fh | R31 | Temperature Sensor (readback) | Section 7.1.31 |
| 20h | R32 | Device Version ID (readback) | Section 7.1.32 |
| 24h | R36 | Multiplier Mode (Reserved) | |
| 25h | R37 | Lock Detect (readback) | Section 7.1.34 |
| 27h | R39 | Multiplier Mode (Reserved) | |
| 28h | R40 | Multiplier Mode (Reserved) | |
| 29h | R41 | Multiplier Mode (Reserved) | |
| 2Ah | R42 | Multiplier Mode (Reserved) | |
| 2Bh | R43 | Multiplier Mode (Reserved) | |
| 2Ch | R44 | Multiplier Mode (Reserved) | |
| 2Dh | R45 | Multiplier Mode (Reserved) | |
| 36h | R54 | Multiplier Mode (Reserved) | |
| 37h | R55 | Current Optimization | Section 7.1.43 |
| 4Dh | R77 | Multiplier Mode (Reserved) |
Complex bit access types are encoded to fit into small table cells. Table 7-2 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
R0 is shown in Table 7-3.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-2 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 1 | POWERDOWN | R/W | 0h | Sets the device in a low-power state. The states of other registers are maintained. |
| 0 | RESET | R/W | 0h | Soft Reset. Resets the entirie logic and reigsters (equivalent to power-on reset). Self-clearing on next register write. |
R1 is shown in Table 7-4.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-5 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 4 | LD_DIS | R/W | 0h | If set to 0x1, disables the lock detect
status coming out at MUXOUT pin in multiplier mode.
This bit must be set to 1, when interfacing multiple devices and wants to perform a readback operation in multiplier mode.
|
| 3 | READBACK_CTRL | R/W | 1h | Set this field to 0x1 to readback the written register values. Set this field to 0x0 to readback the value set by device internal state machine. |
| 2-0 | UNDISCLOSED | R/W | 2h | Program this field to 0x2. |
R2 is shown in Table 7-5.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-10 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 9 | TEMPSENSE_EN | R/W | 0h | Temperature sensor enable override bit |
| 8 | SYNC_EN | R/W | 0h | Enables synchronization path for the dividers and allows the clock position capture circuitry to be enabled. Used for multi-device synchronization. Redundant if SYSREF_EN = 0x1. |
| 7 | UNDISCLOSED | R/W | 1h | Program this field to 0x1. |
| 6 | SYSREF_EN | R/W | 0h | Enables SYSREF subsystem (and SYNC subsystem when SYSREFREQ_MODE = 0x0). Setting this bit to 0x0 completely disables all SYNC, SYSREF, and clock position capture circuitry, overriding the state of other powerdown/enable bits except SYNC_EN. If SYNC_EN = 0x1, the SYNC path and clock position capture circuitry are still enabled, regardless of the state of SYSREF_EN. |
| 5 | UNDISCLOSED | R/W | 1h | Program this field to 0x1. |
| 4 | LOGIC_EN | R/W | 1h | Enables LOGICLK subsystem (LOGICLKOUT, LOGISYSREFOUT). Setting this bit to 0x0 completely disables all LOGICLKOUT and LOGISYSREFOUT circuitry, overriding the state of other powerdown/enable bits. |
| 3 | CH3_EN | R/W | 1h | Enables CH3 (CLKOUT3, SYSREFOUT3). Setting this bit to 0 completely disables CH3, overriding the state of other powerdown/enable bits. |
| 2 | CH2_EN | R/W | 1h | Enables CH2 (CLKOUT2, SYSREFOUT2). Setting this bit to 0 completely disables CH2, overriding the state of other powerdown/enable bits. |
| 1 | CH1_EN | R/W | 1h | Enables CH1 (CLKOUT1, SYSREFOUT1). Setting this bit to 0 completely disables CH1, overriding the state of other powerdown/enable bits. |
| 0 | CH0_EN | R/W | 1h | Enables CH0 (CLKOUT0, SYSREFOUT0). Setting this bit to 0 completely disables CH0, overriding the state of other powerdown/enable bits. |
R3 is shown in Table 7-6.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-7 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 6-0 | CLKIN_DLY | R/W | 0h | Sets the delay at input clock. Delay range - 60ps and step size - 1.1ps |
R4 is shown in Table 7-7.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-11 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 10-4 | CLK0_DLY | R/W | 0h | Sets the delay at CLKOUT0 output clock. Delay range - 55ps and step size - 0.9ps |
| 3-1 | CLK0_PWR | R/W | 6h | Sets the output power of CLKOUT0. Larger values correspond to higher output power. |
| 0 | CLK0_EN | R/W | 1h | Enables CLKOUT0 output buffer. |
R5 is shown in Table 7-8.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-11 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 10-4 | CLK1_DLY | R/W | 0h | Sets the delay at CLKOUT1 output clock. Delay range - 55ps and step size - 0.9ps |
| 3-1 | CLK1_PWR | R/W | 6h | Sets the output power of CLKOUT1. Larger values correspond to higher output power. |
| 0 | CLK1_EN | R/W | 1h | Enables CLKOUT1 output buffer. |
R6 is shown in Table 7-9.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-11 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 10-4 | CLK2_DLY | R/W | 0h | Sets the delay at CLKOUT2 output clock. Delay range - 55ps and step size - 0.9ps |
| 3-1 | CLK2_PWR | R/W | 6h | Sets the output power of CLKOUT2. Larger values correspond to higher output power. |
| 0 | CLK2_EN | R/W | 1h | Enables CLKOUT2 output buffer. |
R7 is shown in Table 7-10.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-11 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 10-4 | CLK3_DLY | R/W | 0h | Sets the delay at CLKOUT3 output clock. Delay range - 55ps and step size - 0.9ps |
| 3-1 | CLK3_PWR | R/W | 6h | Sets the output power of CLKOUT3. Larger values correspond to higher output power. |
| 0 | CLK3_EN | R/W | 1h | Enables CLKOUT3 output buffer. |
R8 is shown in Table 7-11.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 14 | SYSREF0_PWR_LOW | R/W | 1h | Sets the SYSREFOUT0 output deriver at low power. Set to value 0 for single ended higher swing. |
| 13 | SYSREF0_AC | R/W | 0h | Enables SYSREFOUT0 AC coupled mode. |
| 12-10 | UNDISCLOSED | R/W | 7h | Program this field to 0x7. |
| 9-4 | SYSREF0_VCM | R/W | Ah | Sets the output common mode of
SYSREFOUT0 with 25mV step size. SYSREF0_PWR must be set properly to bring the minimum and maximum output voltage within permissible limits. |
| 3-1 | SYSREF0_PWR | R/W | 4h | Sets the output power of SYSREFOUT0. Larger values corespond to higher output power. SYSREFOUT0_VCM must be set properly to bring the output common mode voltage within permissible limits. |
| 0 | SYSREF0_EN | R/W | 1h | Enables SYSREFOUT0 output buffer. |
R9 is shown in Table 7-12.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 14 | SYSREF1_PWR_LOW | R/W | 1h | Sets the SYSREFOUT1 output deriver at low power. Set to value 0 for single ended higher swing. |
| 13 | SYSREF1_AC | R/W | 0h | Enables SYSREFOUT1 AC coupled mode. |
| 12-10 | UNDISCLOSED | R/W | 7h | Program this field to 0x7. |
| 9-4 | SYSREF1_VCM | R/W | Ah | Sets the output common mode of
SYSREFOUT1 with 25mV step size. SYSREF1_PWR must be set properly to bring the minimum and maximum output voltage within permissible limits. |
| 3-1 | SYSREF1_PWR | R/W | 4h | Sets the output power of SYSREFOUT1. Larger values corespond to higher output power. SYSREFOUT1_VCM must be set properly to bring the output common mode voltage within permissible limits. |
| 0 | SYSREF1_EN | R/W | 1h | Enables SYSREFOUT1 output buffer. |
R10 is shown in Table 7-13.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 14 | SYSREF2_PWR_LOW | R/W | 1h | Sets the SYSREFOUT2 output deriver at low power. Set to value 0 for single ended higher swing. |
| 13 | SYSREF2_AC | R/W | 0h | Enables SYSREFOUT2 AC coupled mode. |
| 12-10 | UNDISCLOSED | R/W | 7h | Program this field to 0x7. |
| 9-4 | SYSREF2_VCM | R/W | Ah | Sets the output common mode of
SYSREFOUT2 with 25mV step size. SYSREF2_PWR must be set properly to bring the minimum and maximum output voltage within permissible limits. |
| 3-1 | SYSREF2_PWR | R/W | 4h | Sets the output power of SYSREFOUT2. Larger values corespond to higher output power. SYSREFOUT2_VCM must be set properly to bring the output common mode voltage within permissible limits. |
| 0 | SYSREF2_EN | R/W | 1h | Enables SYSREFOUT2 output buffer. |
R11 is shown in Table 7-14.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 14 | SYSREF3_PWR_LOW | R/W | 1h | Sets the SYSREFOUT3 output deriver at low power. Set to value 0 for single ended higher swing. |
| 13 | SYSREF3_AC | R/W | 0h | Enables SYSREFOUT3 AC coupled mode. |
| 12-10 | UNDISCLOSED | R/W | 7h | Program this field to 0x7. |
| 9-4 | SYSREF3_VCM | R/W | Ah | Sets the output common mode of
SYSREFOUT3 with 25mV step size. SYSREF3_PWR must be set properly to bring the minimum and maximum output voltage within permissible limits. |
| 3-1 | SYSREF3_PWR | R/W | 4h | Sets the output power of SYSREFOUT3. Larger values corespond to higher output power. SYSREFOUT3_VCM must be set properly to bring the output common mode voltage within permissible limits. |
| 0 | SYSREF3_EN | R/W | 1h | Enables SYSREFOUT3 output buffer. |
R12 is shown in Table 7-15.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-13 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 12-11 | LOGICLK_FMT | R/W | 0h | Selects the output driver format of the
LOGICLKOUT output.
|
| 10-9 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 8-4 | LOGICLK_VCM | R/W | 2h | Sets the output common mode voltage of
LOGICLKOUT in LVDS output format. LOGICLK_PWR must be set properly to bring the minimum and maximum output voltage within permissible limits. |
| 3-1 | LOGICLK_PWR | R/W | 5h | Sets the output power of LOGICLKOUT.
Larger values correspond to higher output power. |
| 0 | LOGICLK_EN | R/W | 1h | Enables the logic clock output buffer. |
R13 is shown in Table 7-16.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-13 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 12-11 | LOGISYSREF_FMT | R/W | 0h | Selects the output driver format of the
LOGISYSREFOUT output.
|
| 10-9 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 8-4 | LOGISYSREF_VCM | R/W | 2h | Sets the output common mode voltage of
LOGISYSREFOUT in LVDS output format. LOGISYSREF_PWR must be set properly to bring the minimum and maximum output voltage within permissible limits. |
| 3-1 | LOGISYSREF_PWR | R/W | 5h | Sets the output power of LOGISYSREFOUT.
Larger values correspond to higher output power. |
| 0 | LOGISYSREF_EN | R/W | 1h | Enables the logic SYSREF output buffer. |
R14 is shown in Table 7-17.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | LOGICLK_DIV_RST | R/W | 0h | Manual reset for logic clock divider. |
| 14-13 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 12-3 | LOGICLK_DIV | R/W | 10h | Sets LOGICLK divider value. Maximum
input frequency from LOGICLK_DIV_PRE must be ≤
3200MHz. The maximum LOGICLKOUT frequency must be ≤
800MHz to avoid amplitude degradation.
|
| 2-0 | LOGICLK_DIV_PRE | R/W | 4h | Sets pre-divider value for logic clock
divider. Output of the pre-divider must be ≤ 3.2GHz. Values other than those listed below are reserved.
|
R15 is shown in Table 7-18.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-3 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 2-1 | LOGICLK2_DIV | R/W | 1h | Sets the divider value for LOGICLKOUT1 logic clock. |
| 0 | LOGICLK2_EN | R/W | 0h | Enables the LOGICLKOUT1
|
R16 is shown in Table 7-19.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-8 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 7-6 | SYSREF_DLY_SCALE | R/W | 0h | Sets the frequency range of the
SYSREFOUT delay generator. Set according to phase
interpolator frequency.
|
| 5-4 | SYSREFREQ_DLY_STEP | R/W | 3h | Sets the step size of the delay element
used in the SYSREFREQ path, both for SYSREFREQ input
delay and for clock position captures. The
recommended frequency range for each step size
creates the maximum number of usable steps for a
given CLKIN frequency. The ranges include some
overlap to account for process and temperature
variations. If the CLKIN frequency is covered by an
overlapping span, larger delay step sizes improve
the likelihood of detecting a CLKIN rising edge
during a clock position capture. However, since
larger values include more delay steps, larger step
sizes have greater total delay variation across PVT
relative to smaller step sizes.
|
| 3-2 | SYSREFREQ_VCM_OFFSET | R/W | 0h | Sets the voltage offset at SYSREFREQ P
vs N
|
| 1-0 | SYSREFREQ_VCM | R/W | 0h | Sets the SYSREFREQ input pins common
mode voltage
|
R17 is shown in Table 7-20.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 11-8 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 7-6 | SYSREFREQ_INPUT | R/W | 0h | Sets the functionality of the SYSREFREQ
block
|
| 5 | SYSWND_UPDATE_STOP | R/W | 0h | Stops the windowing after setting bit to high. |
| 4 | SYNC_STOP | R/W | 0h | Stops the reset generation after setting bit to high. |
| 3 | SYSWND_LATCH | R/W | 0h | Sets the SYSREF Windowing at first rising edge of the SYNC input |
| 2 | SYSREFREQ_CLR | R/W | 1h | Reset synchronization path timing for SYSREFREQ signal. Holding this bit high keeps internal SYSREFREQ signal low in all modes except SYSREF repeater mode, overriding the state of SYSREFREQ_INPUT[0]. This bit must be set and cleared once before the SYNC or clock position capture operations are performed. |
| 1-0 | SYSREFREQ_MODE | R/W | 1h | Sets the SYSREFREQ input mode function
|
R18 is shown in Table 7-21.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-6 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 5-0 | SYSREFREQ_DLY | R/W | 0h | Sets the delay line step for the external SYSREFREQ signal. Each delay line step delays the SYSREFREQ signal by an amount equal to SYSREFREQ_DLY x SYSREFREQ_DLY_STEP. In SYNC mode, the value for this field can be determined based on the rb_CLKPOS value to satisfy the internal setup and hold time of the SYNC signal with respect to the CLKIN signal. In SYSREF Repeater Mode, the value for this field can be used as a coarse global delay. Values greater than 0x3F are invalid. Since larger values include more delay steps, larger values have greater total step size variation across PVT relative to smaller values. Refer to the data sheet or the device TICS Pro profile for detailed description of the delay step computation procedure. |
R19 is shown in Table 7-22.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-7 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 6 | SYSREF_DLY_BYP | R/W | 0h | Sets the SYSREF delay bypass |
| 5-2 | SYSREF_PULSE_CNT | R/W | 1h | Programs the number of pulses generated
in pulser mode. The pulser is a counter gating the
SYSREF divider; consequently, the pulse duration and
frequency are equal to the duty cycle and frequency
of the SYSREF divider output, respectively.
|
| 1-0 | SYSREF_MODE | R/W | 0h | Controls how the SYSREF signal is
generated and is also impacted by the SYSREF_DLY_BYP
field. Continuous mode generates a continuous SYSREF
clock that is derived from the SYSREF divider and
delay. In pulser mode, a pulse at the SYSREFREQ pin
causes a specific number (determined by
SYSREF_PULSE_CNT) of pulses to be generated for the
SYSREF outputs. In Repeater mode, a pulse at the
SYSREFREQ pins generates a single pulse at the
SYSREF outputs and only the propagation delay
through the device is added.
|
R20 is shown in Table 7-23.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-14 | SYSREF_DLY_DIV | R/W | 2h | Sets the delay generator clock
division, determining fINTERPOLATOR and the delay
generator resolution.
|
| 13-2 | SYSREF_DIV | R/W | 20h | Sets the SYSREF divider. Maximum input
frequency from SYSREF_DIV_PRE must be ≤ 3200MHz.
Maximum output frequency must be ≤ 100MHz. Odd
divides (with duty cycle < 50%) are only allowed
when the delay generators are bypassed.
|
| 1-0 | SYSREF_DIV_PRE | R/W | 2h | Sets the SYSREF pre-divider. Maximum
output frequency must be ≤ 3.2GHz.
|
R21 is shown in Table 7-24.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-9 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 8-2 | SYSREF0_DLY | R/W | 7Fh | Sets the delay step for the SYSREFOUT0 delay generator. In each quadrant, delay has 127 steps. |
| 1-0 | SYSREF0_DLY_PHASE | R/W | 0h | Sets the quadrature phase of the
interpolator clock used for the SYSREFOUT0 delay
generator retimer.
|
R22 is shown in Table 7-25.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-9 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 8-2 | SYSREF1_DLY | R/W | 7Fh | Sets the delay step for the SYSREFOUT1 delay generator. In each quadrant, delay has 127 steps. |
| 1-0 | SYSREF1_DLY_PHASE | R/W | 0h | Sets the quadrature phase of the
interpolator clock used for the SYSREFOUT1 delay
generator retimer.
|
R23 is shown in Table 7-26.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-9 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 8-2 | SYSREF2_DLY | R/W | 7Fh | Sets the delay step for the SYSREFOUT2 delay generator. In each quadrant, delay has 127 steps. |
| 1-0 | SYSREF2_DLY_PHASE | R/W | 0h | Sets the quadrature phase of the
interpolator clock used for the SYSREFOUT2 delay
generator retimer.
|
R24 is shown in Table 7-27.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-9 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 8-2 | SYSREF3_DLY | R/W | 7Fh | Sets the delay step for the SYSREFOUT3 delay generator. In each quadrant, delay has 127 steps. |
| 1-0 | SYSREF3_DLY_PHASE | R/W | 0h | Sets the quadrature phase of the
interpolator clock used for the SYSREFOUT3 delay
generator retimer.
|
R25 is shown in Table 7-28.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-9 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 8-2 | LOGISYSREF_DLY | R/W | 7Fh | Sets the delay step for the LOGISYSREF delay generator. In each quadrant, delay has 127 steps. |
| 1-0 | LOGISYSREF_DLY_PHASE | R/W | 0h | Sets the quadrature phase of the
interpolator clock used for the LOGISYSREFOUT delay
generator retimer.
|
R26 is shown in Table 7-29.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-8 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 7-5 | SMCLK_DIV | R/W | 6h | Sets state machine clock divider.
Further divides the output of the state machine
clock pre-divider. Input frequency from
SMCLK_DIV_PRE must be ≤ 1600MHz. Output frequency
must be ≤ 30MHz. Divide value is
2SMCLK_DIV.
|
| 4-1 | SMCLK_DIV_PRE | R/W | 8h | Pre-divider for State Machine clock
(one hot divider).The state machine clock is divided
from the input clock. The output of the pre-divider
must be ≤1600MHz. Values other than those listed are
reserved.
|
| 0 | SMCLK_EN | R/W | 1h | Enables the state machine clock generator. Only required to calibrate the multiplier, and for multiplier lock detect (including on MUXOUT pin). If the multiplier is not used, or if the multiplier lock detect feature is not used, the state machine clock generator can be disabled to minimize crosstalk. |
R27 is shown in Table 7-30.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | UNDISCLOSED | R/W | 3h | Program this field to 0x3. |
| 11 | MULT_HIPFD_EN | R/W | 0h | Above 4.2GHz frequency in multiplier mode, to optimized the current, toggle this bit low to high along with R0. To set the bit high without R0, increase a current with 20mA. |
| 10 | UNDISCLOSED | R/W | 1h | Program this field to 0x1. |
| 9 | FCAL_EN | R/W | 1h | Enables Frequency calibration. Writing this register with this bit high triggers a multiplier frequency calibration. If the multiplier is unused, set to 0. |
| 8-7 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 6 | CLK_DIV_RST | R/W | 0h | Resets the main clock divider. If the clock divider value is changed during operation, set this bit high then low after setting the new divider value. Synchronizing the device with the SYSREFREQ pins in SYSREFREQ_MODE = 0x0 and SYNC_EN = 0x1 also resets the main clock divider. This bit has no effect when outside of Divider Mode. |
| 5-3 | CLK_DIV | R/W | 1h | CLK_DIV and CLK_MULT are aliases for
the same field. When CLK_MUX=1 (Buffer Mode), this field is ignored. When CLK_MUX = 2 (Divider Mode), the clock divider is CLK_DIV + 1. Valid range for CLK_DIV is 1 to 7. Setting this to 0 disables the main clock divider and reverts to buffer mode. When CLK_MUX = 3 (Multiplier Mode), CLK_MULT the multiplier vaue is CLK_MULT. Valid range is 1 to 7. |
| 2-0 | CLK_MUX | R/W | 1h | Selects the function for the main clock
outputs
|
R29 is shown in Table 7-31.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | rb_CLKPOS[31:16] | R | 0h | Stores a snapshot of the CLKIN signal rising edge positions relative to a SYSREFREQ rising edge, with the snapshot starting from the LSB and ending at the MSB. Each bit represents a sample of the CLKIN signal, separated by a delay determined by the SYSREFREQ_DLY_STEP field. The first and last bits of rb_CLKPOS are always set, indicating uncertainty at the capture window boundary conditions. CLKIN rising edges are represented by every sequence of two set bits from LSB to MSB, including bits at the boundary conditions. The position of the CLKIN rising edges in the snapshot, along with the CLKIN signal period and the delay step size, can be used to compute the value of SYSREFREQ_DLY_STEP which maximizes setup and hold times for SYNC signals on the SYSREFREQ pins. |
R30 is shown in Table 7-32.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | rb_CLKPOS | R | 0h | LSBs of rb_CLKPOS field. |
R31 is shown in Table 7-33.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-14 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 13-11 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 10-0 | rb_TEMPSENSE | R | 0h | Readback value of on-die temperature sensor. |
R32 is shown in Table 7-34.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-0 | rb_VER_ID | R | 0h | Version ID. |
R36 is shown in Table 7-35.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-10 | UNDISCLOSED | R/W | 21h | Program this field to 0x42. |
| 9-8 | UNDISCLOSED | R/W | 0h | Program this field to 0x3. |
| 7-6 | UNDISCLOSED | R/W | 2h | Program this field to 0x0. |
| 5-0 | UNDISCLOSED | R/W | 23h | Program this field to 0x16. |
R37 is shown in Table 7-36.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 14-1 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 0 | rb_LOCK_DETECT | R | 0h | Reads back the lock detect status in
multiplier mode
|
R39 is shown in Table 7-37.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | UNDISCLOSED | R/W | 7h | Program this field to 0x7. |
| 11-9 | UNDISCLOSED | R/W | 4h | Program this field to 0x4. |
| 8-4 | UNDISCLOSED | R/W | Eh | Program this field to 0x16. |
| 3-0 | UNDISCLOSED | R/W | 1h | Program this field to 0x1. |
R40 is shown in Table 7-38.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | UNDISCLOSED | R/W | 7h | Program this field to 0x7. |
| 11-9 | UNDISCLOSED | R/W | 4h | Program this field to 0x4. |
| 8-4 | UNDISCLOSED | R/W | Eh | Program this field to 0x16. |
| 3-0 | UNDISCLOSED | R/W | 1h | Program this field to 0x3. |
R41 is shown in Table 7-39.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | UNDISCLOSED | R/W | 7h | Program this field to 0x7. |
| 11-9 | UNDISCLOSED | R/W | 4h | Program this field to 0x2. |
| 8-4 | UNDISCLOSED | R/W | Fh | Program this field to 0x14. |
| 3-0 | UNDISCLOSED | R/W | 3h | Program this field to 0x1. |
R42 is shown in Table 7-40.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | UNDISCLOSED | R/W | 7h | Program this field to 0x7. |
| 11-9 | UNDISCLOSED | R/W | 3h | Program this field to 0x3. |
| 8-4 | UNDISCLOSED | R/W | Fh | Program this field to 0x14. |
| 3-0 | UNDISCLOSED | R/W | 3h | Program this field to 0x1. |
R43 is shown in Table 7-41.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | UNDISCLOSED | R/W | 7h | Program this field to 0x7. |
| 11-9 | UNDISCLOSED | R/W | 3h | Program this field to 0x3. |
| 8-4 | UNDISCLOSED | R/W | 10h | Program this field to 0x14. |
| 3-0 | UNDISCLOSED | R/W | 7h | Program this field to 0x1. |
R44 is shown in Table 7-42.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | UNDISCLOSED | R/W | 7h | Program this field to 0x7. |
| 11-9 | UNDISCLOSED | R/W | 3h | Program this field to 0x2. |
| 8-4 | UNDISCLOSED | R/W | 10h | Program this field to 0x16. |
| 3-0 | UNDISCLOSED | R/W | 7h | Program this field to 0x1. |
R45 is shown in Table 7-43.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-12 | UNDISCLOSED | R/W | 2h | Program this field to 0x2. |
| 11-10 | UNDISCLOSED | R/W | 2h | Program this field to 0x3. |
| 9-8 | UNDISCLOSED | R/W | 2h | Program this field to 0x3. |
| 7-6 | UNDISCLOSED | R/W | 2h | Program this field to 0x3. |
| 5-4 | UNDISCLOSED | R/W | 3h | Program this field to 0x3. |
| 3-2 | UNDISCLOSED | R/W | 3h | Program this field to 0x3. |
| 1-0 | UNDISCLOSED | R/W | 3h | Program this field to 0x3. |
R54 is shown in Table 7-44.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-14 | UNDISCLOSED | R | 0h | Program this field to 0x0. |
| 13-4 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 3-2 | UNDISCLOSED | R/W | 0h | Program this field to 0x3. |
| 1-0 | UNDISCLOSED | R/W | 0h | Program this field to 0x2. |
R55 is shown in Table 7-45.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-6 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 5-0 | DEV_IOPT_CTRL | R/W | 0h | Set this field to 0x6 in all modes,
also in powerdown. Set this field to 0x6 before calibration in multiplier mode and changed to 0x1 after calibration |
R77 is shown in Table 7-46.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-2 | UNDISCLOSED | R/W | 0h | Program this field to 0x0. |
| 1-0 | UNDISCLOSED | R/W | 0h | Program this field to 0x2. |