SNAS938 December   2025 LMX1205-EP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagram
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
      1. 6.1.1 Range of Dividers and Multiplier
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Power On Reset
      2. 6.3.2 Temperature Sensor
      3. 6.3.3 Clock Input
        1. 6.3.3.1 Clock Input Adjustable Delay
      4. 6.3.4 Clock Outputs
        1. 6.3.4.1 Clock Output Buffers
        2. 6.3.4.2 Clock Output Adjustable Delay
        3. 6.3.4.3 Clock MUX
        4. 6.3.4.4 Clock Divider
        5. 6.3.4.5 Clock Multiplier
          1. 6.3.4.5.1 General Information About the Clock Multiplier
          2. 6.3.4.5.2 State Machine Clock for the Clock Multiplier
            1. 6.3.4.5.2.1 State Machine Clock
          3. 6.3.4.5.3 Calibration for the Clock Multiplier
          4. 6.3.4.5.4 Lock Detect for the Clock Multiplier
      5. 6.3.5 LOGICLK Outputs
        1. 6.3.5.1 LOGICLK Output Format
        2. 6.3.5.2 LOGICLK Dividers
      6. 6.3.6 SYSREF
        1. 6.3.6.1 SYSREF Output Buffers
          1. 6.3.6.1.1 SYSREF Output Buffers for Main Clocks (SYSREFOUT)
          2. 6.3.6.1.2 LOGISYSREF Output Buffer
          3. 6.3.6.1.3 SYSREF Frequency and Delay Generation
          4. 6.3.6.1.4 SYSREFREQ Pins and SYSREFREQ SPI Controlled Fields
            1. 6.3.6.1.4.1 SYSREFREQ Pins Common-Mode Voltage
            2. 6.3.6.1.4.2 SYSREFREQ Windowing Feature
              1. 6.3.6.1.4.2.1 General Procedure Flowchart for SYSREF Windowing Operation
              2. 6.3.6.1.4.2.2 Other Guidance For SYSREF Windowing
              3. 6.3.6.1.4.2.3 For Glitch-Free Output
              4. 6.3.6.1.4.2.4 If Using SYNC Feature
              5. 6.3.6.1.4.2.5 SYNC Feature
      7. 6.3.7 Power-Up Timing
      8. 6.3.8 Treatment of Unused Pins
    4. 6.4 Device Functional Modes Configurations
  8. 7 Register Map
    1. 7.1 Device Registers
  9. 8 Application and Implementation
    1. 8.1 Reference
      1. 8.1.1 Typical Application
        1. 8.1.1.1 Design Requirements
        2. 8.1.1.2 Detailed Design Procedure
        3. 8.1.1.3 Application Plots
    2. 8.2 Power Supply Recommendations
    3. 8.3 Layout
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Documentation Support
      1. 9.2.1 Related Documentation
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Power Supply Recommendations

This devices uses a 2.5V supply for the whole device. A direct connection to a switching power supply likely results in unwanted spurs at the output. Bypassing can be done individually at all the power pins. TI recommends placing smaller capacitors with higher frequency of minimum impedance on the same layer as the device, as close to the pins as possible. The frequencies of nearly all signals in the device are 100MHz or greater, therefore larger value bypass capacitors with low frequency of minimum impedance are only used for internal LDO stability, and the distance to the device (and the loop inductance of the bypass path) can be larger. Isolate the supply pins for the clocks and the LOGICLK with a small resistor or ferrite bead if both are being used simultaneously. See the Pin Configuration and Functions section for additional recommendations for each pin.

Note: This device has minimal PSRR due to the low operating voltage and internal filtering by LDOs. Connecting this device to a low noise supply that does not have excessive spurious noise is important.