SNAS938 December 2025 LMX1205-EP
PRODUCTION DATA
The output buffers have a format that is open collector with an integrated pullup resistor, similar to CML.
The CLKx_EN bits can enable the output buffers. The output power of the buffers can be individually set with the CLKx_PWR field. However, these fields only control the output buffer, not the internal channel path that drives this buffer. To power down the entire path, disable the CHx_EN bit.
| CHx_EN | INTERNAL CHANNEL PATH | CLKx_EN | CLKx_PWR | OUTPUT BUFFER |
|---|---|---|---|---|
| 0 | Powered Down | Don't Care | Don't Care | Powered Down |
| 1 | Powered Up | 0 | Don't Care | Powered Down |
| 1 | 0 | Minimum | ||
| 1 | ||||
| ... | ||||
| 6 | Maximum |