SNAU268 June   2021 LMK1C1104

 

  1.   Trademarks
  2. 1Features
  3. 2Signal Path and Control Circuitry
  4. 3Getting Started
  5. 4Power-Supply Connections
  6. 5Enabling/Disabling the Outputs
  7. 6Output Clock
  8. 7Bill of Materials
    1. 7.1 REACH Compliance
  9. 8Schematic

REACH Compliance

In compliance with the Article 33 provision of the EU REACH regulation we are notifying you that this EVM includes component(s) containing at least one Substance of Very High Concern (SVHC) above 0.1%. These uses from Texas Instruments do not exceed 1 ton per year. The SVHC’s are:

Table 7-1 REACH SVHC
COMPONENT MANUFACTURERCOMPONENT TYPECOMPONENT PART NUMBERSVHC SUBSTANCESVHC CAS (WHEN AVAILABLE)
Molex5.08 Pitch Eurostyle Vertical Fixed Mount PCB Terminal Block, 2 Circuits039544-3002Lead7439-92-1
Table 7-2 Bill of Materials
DESIGNATORQTYVALUEPACKAGE REFERENCEPART NUMBERMANUFACTURER
C1110uF0805C0805C106K8PACTUKemet
C211uF0603C0603X105J8RAC7867Kemet
C3, C4, C530.1uF0402C0402C104K8RACAUTOKemet
H1, H2, H3, H444-40/0.25"ScrewNY PMS 440 0025 PHB&F Fastener Supply
H5, H6, H7, H840.5"Standoff1902CKeystone
J11Terminal BlockTH039544-3002Molex
J2, J4, J5, J8, J95CON-SMA-EDGE-SRF SMA EDGECON-SMA-EDGE-SRF Solutions Ltd.
J311x30.1 in.PBC03SAANSullins Connector Solutions
L1150Ω1206BLM31SN500SZ1LMuRata
R2, R4, R9, R10, R11, R12, R25, R26, R27, R28100603RC0603JR-070RLYageo
SH111x2ShuntSNT-100-BK-GSamtec
TP11Red Test PointTH5000Keystone
TP21Black Test PointTH5001Keystone
U11LMK1C1104DQF

8-WSON

LMK1C1104DQFTexas Instruments
C6, C7, C10, C11

4

5pF0603GRM1885C2A5R0CA01DMuRata
R1, R3, R5, R6, R17, R18, R21, R22, R33, R34

10

100Ω0603CRCW0603100RFKEAVishay-Dale