SNAU277B April 2022 – February 2024 LMK6C , LMK6D , LMK6H , LMK6P
Designator | Quantity | Description | Manufacturer | Part Number |
---|---|---|---|---|
C1, C4, C8, C12, C14 |
5 |
CAP, CERM, 0.1uF, 16V, +/- 5%, X7R, 0603 |
Kemet |
C0603C104J4RACTU |
C2, C7 |
2 |
CAP, CERM, 0.01uF, 100V, +/- 5%, X7R, 0603 |
AVX |
06031C103JAT2A |
C3, C6, C11 |
3 |
CAP, CERM, 1µF, 16V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
TDK |
CGA3E1X7R1C105K080AC |
C9, C10 |
2 |
CAP, CERM, 10uF, 16V, +/- 20%, X7R, 0805 |
Taiyo Yuden |
EMK212BB7106MG-T |
C13 |
1 |
CAP, CERM, 0.01uF, 50V, +/- 5%, X7R, 0603 |
Kemet |
C0603C103J5RACTU |
D1, D2 |
2 |
LED, Green, SMD |
Lite-On |
LTST-C190GKT |
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
B&F Fastener Supply |
NY PMS 440 0025 PH |
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
Keystone |
1902C |
J1, J3 |
2 |
Header, 100mil, 2x1, Gold, TH |
Samtec |
TSW-102-07-G-S |
J2, J4, J6 |
3 |
Header, 2.54mm, 3x2, Gold, Black, SMT |
Sullins Connector Solutions |
GBC03DABN-M30 |
J5 |
1 |
Header, 100mil, 3x1, Gold, TH |
Samtec |
TSW-103-07-G-S |
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
Brady |
THT-14-423-10 |
P1, P2, P3, P4, P5 |
5 |
Connector, End launch SMA, 50 ohm, SMT |
Cinch Connectivity |
142-0701-851 |
R1, R5, R8, R9, R10, R16, R17, R18 |
8 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW06030000Z0EA |
R6, R7, R13, R14 |
4 |
RES, 220, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW0603220RJNEA |
R19, R20 |
2 |
RES, 120, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW0603120RJNEA |
R21 |
1 |
RES, 1.87 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW06031K87FKEA |
R22 |
1 |
RES, 2.43 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW06032K43FKEA |
R23 |
1 |
RES, 3.57 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW06033K57FKEA |
R24 |
1 |
RES, 1.50 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW06031K50FKEA |
R25, R26 |
2 |
RES, 1.15 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW06031K15FKEA |
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6 |
6 |
Shunt, 100mil, Gold plated, Black |
Samtec |
SNT-100-BK-G |
TP1, TP2, TP3, TP4, TP5, TP6 |
6 |
Test Point, Miniature, SMT |
Keystone |
5019 |
U1 |
1 |
500mA High-Accuracy Low-Noise Low-Dropout (LDO) Voltage Regulator, DSK0010A (WSON-10) |
Texas Instruments |
TPS7A9001DSKR |
C5 |
0 |
CAP, CERM, 0.1uF, 16V, +/- 5%, X7R, 0603 |
Kemet |
C0603C104J4RACTU |
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
R2, R4, R11, R15 |
0 |
RES, 150, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW0603150RJNEA |
R3, R12 |
0 |
RES, 100, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
Vishay-Dale |
CRCW0603100RFKEA |
Y1 |
0 |
High-Performance BAW Oscillator; <125fs, +/- 25ppm, pin 1Active high; 2.5V/3.3V, -40C to 85C and DLF package |
Texas Instruments |
LMK6XDLF |
Y2 |
0 |
High-Performance BAW Oscillator; <125fs, +/- 25ppm, pin 1Active high; 2.5V/3.3V, -40C to 85C and DLE package |
Texas Instruments |
LMK6XDLE |