SNAU289A
August 2023 – August 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Device Information
2
Hardware
2.1
Setup
2.2
EVM Connection
2.3
Jumper Information
2.4
Best Practices
3
Implementation Results
3.1
Evaluation Setup
3.2
Performance Data and Results
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Compliance Information
5.1
Compliance and Certifications
6
Additional Information
6.1
Trademarks
7
Revision History
Features
Enable and disable the output
Capacitor at NR pin is configurable with 0 ohm resistor to optimize the noise performance