SNAU289A August 2023 – August 2025
EVM is tested with the conditions listed below.
| Value | ||
|---|---|---|
| VIN : Connect the force_high pin of the SMU 2420 at VIN1 pin and Force_low pin at GND_F connector. | ||
| VREF : Connect the DMM 3548 A between pin 2 of VOUT1 and GND | ||
| Enable test case : Check the output for EN1 floating , connected to GND and connected to VIN through the jumper |