SNAU289A August 2023 – August 2025
Schematic shown in Figure 2-1 is representative of the REF54EVM.
The REF54EVM is designed to allow users to evaluate the configuration shown in Figure 2-1. Multiple footprints are provided for passive input, output and NR pin capacitors, so that the user can change the passive components for best performance in the application. Enable can be connected to individual voltage source, VIN or ground with jumper settings to enable or disable the device.