SNAU298A October 2023 – October 2024
The default jumper configuration for the EVM to power the device from an onboard 3.3V LDO with USB supply option is shown in Table 2-1. Configure the EVM for initial bring up as specified in Table 2-1. The EVM can also be configured to external power supply by changing the position of jumper JP17 as described in Table 2-1.
| Category | Reference Designator | Default Position | Description |
|---|---|---|---|
| Power | J5 | 1-2 | Connect USB or external supply to VDDA of device. |
| J6 | 1-2 | Connect USB or external supply to output bank and digital supply of the chip (VDD). | |
| J7 | 1-2 | Connect USB or external supply to IO pins on board (VDD_IO). | |
| JP17 | 2-3 | Choose between USB power supply and external. Current configuration is for USB option. To change to external supply, change jumper position to 1-2. | |
| Output Enable Control Pins | JP1, JP5, JP9, JP13, JP18 | 2-3 | Pull down to GND to enable output (OE#0, OE#4, OE#8, OE#12, OE#16) with pin control option. |
| JP2, JP3, JP4, JP6, JP7, JP8, JP10, JP11, JP11, J12, JP14, JP15, JP16, JP19, JP20, JP21 | - | Not populated on the EVM. If additional outputs are needed, then these jumpers need to be soldered onto the EVM, as well as the respective output edge SMA connectors. | |
| SMBus Address Control Pins | JP25, JP26 | - | Refer to Table 3-6 or selecting SMBus address. |
| Digital Pins | JP23, JP24 | 1-2 | TCA Reset and CLKPWRGD_PD# pulled high. |
| JP22 | 1-3 | SBEN pin = GND | |
| J49 | - | SN74LVC125 buffer enable control pin. Default pull down to GND. |