SNAU298A October 2023 – October 2024
EVM setup has key pins to configure device. The tables below outlines usage of each pin option.
| Pin Level | Function |
|---|---|
| Low | LMKDB1120 power down mode. |
| High | LMKDB1120 normal operation mode (default). |
| Hi-Z | When Hi-Z is selected, on-board header jumper JP24 can be used to force external voltages on the pin. |
| Pin Level | Function |
|---|---|
| Low | SBEN MUX (U4) configured to OE option for pin OE5#, OE6# and OE10# through IO expander (default). |
| High | SBEN MUX (U4) switches to USB2ANY MCU for SBI_IN, SBI_DATA, and SHFT_LD#. SBI becomes available after power reset in this setting on the device. Output page have Enable SBI Control button to configure all the setting automatically. |
| Hi-Z | When Hi-Z is selected, on-board header jumper can be used to force external voltages on the pin. |