SNAU307A May 2024 – May 2024 LMKDB1204
LMKDB1204EVM have status output signal from LMKDB1204, LEDs, and test points to monitor signal and supply voltage on the board. Table 4-10 summarizes all the status signals and test points on the board.
| Function / Test Signal | Status Pin / LED Designator | Description |
|---|---|---|
| LOSb | TP9 | Test point to monitor LOSb status. |
| D1 | LED status light for LOSb detection. | |
| VDD | D7 | LED status light for VDD supply pin. |
| TP1 | Test point for VDD supply pins. | |
| VDD_IN0 | TP3 | Test point for VDD_IN0 supply pins. |
| VDD_IN1 | TP5 | Test point for VDD_IN1 supply pins. |
| VDD_BANK0 | TP2 | Test point for VDD_BANK0 supply pins. |
| VDD_BANK1 | TP4 | Test point for VDD_BANK1 supply pins. |
| VDD_IO | TP6 | Test point for VDD_IO supply pins. |
| VDD_MAIN | D6 | LED status light for VDD supply selected from USB option or External option through JP17. |
| GND | TP7, TP8 | Test points for GND reference on the board. |
| USB LED | D5 | USB LED status light to verify USB2ANY communication to board. |
| U2A_3V3 | D3 | USB2ANY LDO supply status LED. |
| U6 | Test point for USB2ANY LDO supply pin. |