SNAU307A May 2024 – May 2024 LMKDB1204
Low and High voltage levels can be set on all the pins using the GUI without the need of on-board headers. If on-board jumper headers are used, set all the OE# and ZOUT_SEL pins to Hi-Z using the All Hi-Z button under the OE & ZOUT_SEL Pin Control.
| Pin Level | Function |
|---|---|
| Low | LMKDB1204 has CLK# enabled. |
| High | LMKDB1204 has CLK# disabled. |
| Hi-Z | When Hi-Z is selected, on-board header jumper can be used to force external voltages on the pin. For OE3# (JP5),R52 must be depopulated to certify proper operation. If SMBus mode needs to be activated after removing R52, then on-board header jumper JP5 needs to be set to high. |
| Pin Level | Function |
|---|---|
| Low | LMKDB1204 has 85Ω output termination. |
| High | LMKDB1204 has 100Ω output termination. |
| Hi-Z | When Hi-Z is selected, on-board header jumper can be used to force external voltages on the pin. |