SNAU307A May   2024  – May 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1 Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2 EVM Quick Start
    1. 2.1 Hardware Setup
    2. 2.2 Software Setup
      1. 2.2.1 TICS Pro GUI Setup
      2. 2.2.2 Power Up Sequence
    3. 2.3 EVM Measurements
  8. 3 Hardware
    1. 3.1 Device Operation Modes
    2. 3.2 EVM Configuration
      1. 3.2.1 Power Supply
      2. 3.2.2 Logic Input and Outputs
      3. 3.2.3 Clock Input
      4. 3.2.4 Clock Outputs
      5. 3.2.5 Status Outputs, LEDs, and Test Points
  9. 4 Software
    1. 4.1 TICS Pro LMKDB1204 Software
      1. 4.1.1 Input
        1. 4.1.1.1 Input Selection (CLKIN_SEL Register)
        2. 4.1.1.2 Input Interface Type
        3. 4.1.1.3 Input Termination
        4. 4.1.1.4 Auto Output Disable (AOD)
        5. 4.1.1.5 LOS Event
        6. 4.1.1.6 LOS Readback
      2. 4.1.2 Device Info and EVM Setup
        1. 4.1.2.1 Device Info
        2. 4.1.2.2 EVM Setup
        3. 4.1.2.3 SMBus
      3. 4.1.3 Output
        1. 4.1.3.1 SMBus
          1. 4.1.3.1.1 Output Slew Rate Control
        2. 4.1.3.2 OE and ZOUT_SEL Pin Control
  10. 5 Implementation Results
    1. 5.1 Typical Phase Noise Characteristic
  11. 6 Hardware Design Files
    1. 6.1 Schematics
    2. 6.2 PCB Layouts
    3. 6.3 Bill of Materials (BOM)
  12. 7 Compliance Information
    1. 7.1 Compliance and Certifications
  13. 8 Additional Information
    1. 8.1 Trademarks
  14. 9 References
  15. 10Revision History

Power Up Sequence

By default, the LMKDB1204 and the GUI are started with the default configuration. When using the on-board USB supply option, the following steps can be followed to avoid any improper power up sequence issue when plugging in the USB cable to the EVM.

  1. After all the steps above, toggle the USB 3V3 Supply pin Low → High for power reset. This step is not necessary but recommended if there are any issues with readback or improper start up on EVM.
  2. Click on Scan Bus in the Communication Setup window to find and update device address.
  3. Click on Read All Regs to update the register readback from the device.