SNIS238B July 2025 – October 2026 TMP9R01-SEP , TMP9R01-SP
PRODUCTION DATA
The TMP9R01-SEP and TMP9R01-SP devices requires only a transistor connected between the D+ and D– pins for remote temperature measurement. Tie the D+ pin to D– or GND if the remote channel is not used and only the local temperature is measured. The SDA, ALERT, and THERM pins (and SCL, if driven by an open-drain output) require pullup resistors as part of the communication bus. A 0.1µF power-supply decoupling capacitor is recommended for local bypassing. TMP9R01-SEP and TMP9R01-SP Basic Connections Using a Processor Built-In Remote Transistor shows the typical configurations for the device.
For additional information, refer to the application note: How to Optimize Space-Grade Temperature Sensing Designs.