SNIS238B July 2025 – October 2026 TMP9R01-SEP , TMP9R01-SP
PRODUCTION DATA
The TMP9R01-SEP and TMP9R01-SP devices allow for the two-wire bus controller to query the device for manufacturer and device IDs to enable software identification of the device at the particular two-wire bus address. The manufacturer ID is obtained by reading from the pointer address FEh. The device reads 55h for the manufacturer code.