SNIS249 May 2025 LM50-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
| PARAMETER | VALUE |
|---|---|
| Power supply voltage | 4.5V to 10V |
| Output impedance | 4kΩ (maximum) |
| Accuracy at 25°C | ±3°C (maximum) |
| Accuracy over –40°C to 125°C | ±4°C (maximum) |
| Temperature slope | 10mV/°C |