LM50-Q1: +VS = 5V (DC) and ILOAD = 0.5µA, TA = TJ = 25°C (unless otherwise noted)(1)
| PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
| SENSOR ACCURACY |
| TACY |
Temperature accuracy(2) |
TA = 25°C |
LM50-Q1 |
-3 |
|
3 |
°C |
| TA = TMAX = 125°C |
-4 |
|
4 |
| TA = TMIN = -40°C |
-4 |
|
4 |
| SENSOR OUTPUT |
| V0°C |
Output voltage offset at 0°C |
|
|
500 |
|
mV |
| TC |
Temperature coefficient (sensor gain) |
TA = TJ = TMIN to TMAX |
9.7 |
10 |
10.3 |
mV/°C
|
| VONL |
Output Nonlinearity(3) |
TA = TJ = TMIN to TMAX |
-0.8 |
|
0.8 |
°C |
| ZOUT |
Output impedance |
TA = TJ = TMIN to TMAX |
|
2000 |
4000 |
Ω |
| TON |
Turn-On Time |
|
Legacy chip |
|
5 |
|
µs |
| New chip |
|
30 |
|
| TLTD |
Long-term stability and drift(4) |
TJ = 125°C for 1000 hours |
|
±0.08 |
|
°C |
| POWER SUPPLY |
| IDD |
Operating current |
TA = TMIN to TMAX 4.5V ≤ +VS ≤ 10V |
Legacy chip |
|
95 |
180 |
μA |
| New chip |
|
52 |
90 |
| PSR |
Line regulation(5) |
TA = TMIN to TMAX 4.5V ≤ +VS ≤ 10V |
-1.2 |
|
1.2 |
mV/V |
| ΔIDD |
Change of quiescent current |
TA = TMIN to TMAX 4.5V ≤ +VS ≤ 10V |
Legacy chip |
|
|
2 |
μA |
| New chip |
|
|
8 |
| IDD_TEMP |
Temperature coefficient of quiescent current |
TA = TMIN to TMAX 4.5V ≤ +VS ≤ 10V |
|
2 |
|
μA/°C |
(1) Limits are specified to TI's AOQL (Average Outgoing Quality Level).
(2) Accuracy is defined as the error between the output voltage and 10mv/°C multiplied by case temperature of the device plus 500mV, at specified conditions of voltage, current, and temperature (expressed in °C).
(3) Nonlinearity is defined as the deviation of the output-voltage-versus-temperature curve from the best-fit straight line, over the rated temperature range of the device.
(4) For best long-term stability, any precision circuit provides best results if the unit is aged at a warm temperature, and/or temperature cycled for at least 46 hours before long-term life test begins. This is especially true when a small (Surface-Mount) part is wave-soldered; allow time for stress relaxation to occur. The majority of the drift occurs in the first 1000 hours at elevated temperatures. The drift after 1000 hours does not continue at the first 1000 hour rate.
(5) Regulation is measured at constant junction temperature, using pulse testing with a low duty cycle. Changes in output due to heating effects can be computed by multiplying the internal dissipation by the thermal resistance.