SNIU052 November 2023
The switch S1 enables and disables the on-board 3.3-V regulator: U5. When the subregulator is enabled, the green LED D3 illuminates. The subregulator must be enabled for normal operation of TMP110EVM as the subregulator supplies power to the device and pullup voltage of the communication lines.
The red LED D4 is the MSP430F5528 status LED. Table 2-2 shows how the different modes of operation are displayed by the LED status.
| D4 LED STATUS | MSP430F5528 MODE OF OPERATION |
|---|---|
| Off | EVM is connected to EVM GUI |
| Blinking in bursts of 4 blinks | EVM is plugged into PC, not connected to EVM GUI |
| Steady blinking | Connected to USB power |