SNLA293 May   2022 DP83TC811R-Q1 , DP83TC811S-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Hardware Configuration
    1. 2.1 Schematic
  4. 3Software Configuration
  5. 4Testing PMA
    1. 4.1 PMA Testing Procedure
  6. 5Testing IOP: Link-up and Link-down
    1. 5.1 IOP Testing Procedure
  7. 6Testing SQI
    1. 6.1 SQI Testing Procedure
    2. 6.2 SQI Mapping with Link Quality
  8. 7Testing TDR
    1. 7.1 TDR Testing Procedure
  9. 8Testing EMC/EMI
  10. 9Revision History

Testing TDR

This section describes the procedure to test cable faults: open/short.

Detailed TDR test report from C&S with OA compliant results is available on request.

Note: OA TC1 tests done at C&S tests are for open and short cable fault test cases. Also TDR is usually run to find root-cause when there is no link. Test procedure described in next section has an extra step over compliance test procedure: to force link-down condition when possible (use if required).