SNLA389F October 2022 – August 2025 DP83TC812R-Q1 , DP83TC812S-Q1 , DP83TC813R-Q1 , DP83TC813S-Q1 , DP83TC814R-Q1 , DP83TC814S-Q1
OA TC-1 specifies different PHY level tests to test link-up time, link-down time, and link stability. This section highlights the test sequence used for these IOP tests for PHY-level testing and the same can be ported for ECU level tests.
TC-1 interoperability tests are carried out by OA compliance test house C&S. To test interoperability of DP83TC81x, C&S tests each of these parameters with DP83TC81x and other 100Base-T1 certified PHYs as its link-partners. Each of these parameters are tested for a large number of iterations over different temperatures and cable lengths.
A detailed IOP test report from C&S with OA compliant results is available on request.