SNLA411 October 2022
DP83TC812/3 doesn’t have any restrictions with respect to supply sequencing of VSLEEP, VDDA, VDDIO/VDDMAC. The sleep functionality in the PHY will be active immediately after the VLSEEP supply ramp is complete. The core functionality of the PHY will be active 10 ms after the last core power supply ramp is complete or after the device transitions from sleep to functional state whichever happens later.
In a system which needs the lowest current consumption in sleep mode, it is recommended to cut off the core supplies.
The image below shows some of the configurations of supply networks.
The PHY doesn’t malfunction even if the supplies are not cutoff. But, the current consumption of the PHY from the core supplies will be high. The table below shows the current comparison in sleep mode when supplies are cut off and when the supplies are intact.
| S.No | Supply | Units | Current Consumption (Max) | |
|---|---|---|---|---|
| Supplies Cut-off | Supplies Intact | |||
| 1 | VSLEEP | mA | 0.018 | 0.018 |
| 2 | VDDA | mA | 0 | 50 |
| 3 | VDDIO/VDDMAC (3.3 V) | mA | 0 | 23 |
| 4 | Total Current | mA | 0.018 | 73 |