SNLA425A february 2023 – june 2023 DS160PR1601 , DS320PR1601
In the examples below, assume Device Secondary Address 0x18 is used for Bank0(Channels 0-3) and address 0x19 is used for Bank1(Channels 4-7). Example code using TotalPhase Aardvark I2C controller.
To select CTLE Index 2 with flat Gain of 0B on all channels:
To select CTLE Index 2 with flat Gain of 0B on a single channel (Channel 0):