DS160PR1601

ACTIVE

PCIe® 4.0 16-Gbps 16-Lane linear redriver

Product details

Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, UPI Number of channels 32 Speed (max) (Gbpp) 16 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, UPI Number of channels 32 Speed (max) (Gbpp) 16 Rating Catalog Operating temperature range (°C) -40 to 85
NFBGA (ZDG) 354 203.721 mm² (22.89 mm × 8.9 mm)
  • 16-lane linear redriver supporting PCIe 4.0, and UPI 2.0
  • Supports data rates up to 16-Gbps
  • P2P with Intel retimer common footprint
  • 64 integrated AC coupling capacitors on TX pins inside package saving board space
  • CTLE boosts of 16 dB at 8 GHz
  • Analog EyeScan to aid redriver tuning, debug and remote monitoring
  • Ultra-low latency of 130 ps
  • Low additive random jitter of 100 fs for PRBS data
  • Excellent RX/TX return loss of −13 dB at 8 GHz
  • Single 3.3 V supply
  • Low active power of 160 mW/channel
  • I2C/SMBus or EEPROM programming
  • Automatic receiver detection for PCIe use cases
  • Seamless support for PCIe link training
  • Internal voltage regulator provides immunity to supply noise
  • High speed production testing for reliable manufacturing
  • Support for x4, x8, x16 bus width
  • 8.90 mm × 22.80 mm BGA package
  • 16-lane linear redriver supporting PCIe 4.0, and UPI 2.0
  • Supports data rates up to 16-Gbps
  • P2P with Intel retimer common footprint
  • 64 integrated AC coupling capacitors on TX pins inside package saving board space
  • CTLE boosts of 16 dB at 8 GHz
  • Analog EyeScan to aid redriver tuning, debug and remote monitoring
  • Ultra-low latency of 130 ps
  • Low additive random jitter of 100 fs for PRBS data
  • Excellent RX/TX return loss of −13 dB at 8 GHz
  • Single 3.3 V supply
  • Low active power of 160 mW/channel
  • I2C/SMBus or EEPROM programming
  • Automatic receiver detection for PCIe use cases
  • Seamless support for PCIe link training
  • Internal voltage regulator provides immunity to supply noise
  • High speed production testing for reliable manufacturing
  • Support for x4, x8, x16 bus width
  • 8.90 mm × 22.80 mm BGA package

The DS160PR1601 is a 32-channel (16-channel in each direction) x16 (16-lane) low-power high-performance linear repeater or redriver designed to support PCIe 4.0, UPI 2.0 and other interfaces up to 16 Gbps.

The DS160PR1601 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of DS160PR1601 preserves transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol results in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss makes the device almost a passive element in the link, but with its equalization.

.

.

The DS160PR1601 is a 32-channel (16-channel in each direction) x16 (16-lane) low-power high-performance linear repeater or redriver designed to support PCIe 4.0, UPI 2.0 and other interfaces up to 16 Gbps.

The DS160PR1601 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of DS160PR1601 preserves transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol results in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss makes the device almost a passive element in the link, but with its equalization.

.

.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DS160PR810 ACTIVE PCIe® 4.0, 16 Gbps, 8-channel linear redriver 8-channel vs 16-channel
DS160PR822 ACTIVE PCIe® 4.0 16-Gbps 8-channel linear redriver with four 2x2 crosspoint mux Redriver with integrated mux

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DS160PR1601 16 Gbps 16 Lane Linear Redriver datasheet PDF | HTML Feb 2, 2023
User guide DS160PR1601 and DS320PR1601 Programming Guide (Rev. A) PDF | HTML Jun 20, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS320PR1601RSCEVM — DS320PR1601 32-channel PCIe® 5.0 linear redriver evaluation module

The DS320PR1601RSC-EVM evaluation module (EVM) provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS320PR1601 32 Channel PCIe® 5.0 linear redriver. This evaluation board can be used for standard add-in card compliance testing, (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZDG) 354 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos