SNLA490 March   2025 ISOM8110-Q1 , ISOM8111-Q1 , ISOM8112-Q1 , ISOM8113-Q1 , ISOM8115-Q1 , ISOM8116-Q1 , ISOM8117-Q1 , ISOM8118-Q1

 

  1.   1
  2.   Summary
  3. 1Relay Contact Sticking in OBCs
    1. 1.1 Relays Used in OBCs
    2. 1.2 Causes and Hazards of Relay Contact Sticking
  4. 2About Opto-emulators
    1. 2.1 Introduction to ISOM811x-Q1 and Key Parameters Like CTR
    2. 2.2 Performance Comparison with Optocoupler and Single-Channel Digital Isolator
  5. 3AC Relay Weld Detection in V2L Circuit for OBCs Based on ISOM8118-Q1
    1. 3.1 What Is V2L for OBCs
    2. 3.2 Design Reference for AC Relay Weld Detection Circuit in V2L
    3. 3.3 Design Examples and Selection Guidelines Based on Typical Circuits
      1. 3.3.1 Select Voltage Judgment Threshold VTH and IFmin
      2. 3.3.2 Select Current-limiting Resistor R1
      3. 3.3.3 Select the pull-up resistor R2
  6. 4Summary
  7. 5References

Design Examples and Selection Guidelines Based on Typical Circuits

Following the design concept outlined in Section 3.2, the overall circuit for relay weld detection based on ISOM8118-Q1 is recommended as follows. In this circuit, the AMC0330S-Q1 is an isolated sampling operational amplifier that samples the AC port voltage. Its single-ended output simplifies the design of conditioning circuits, providing a reference for monitoring the actual voltage on the relay contact side. In the event of a relay weld, the current flows through the current-limiting resistor R1 and into the ISOM8118-Q1 chip input, and the ISOM8118-Q1 generates output current IC with reference to IF, creating a voltage drop across the pull-up resistor R2 connected to the MCU’s input. The MCU’s GPIO port determines a possible weld with edge signals and finally confirms the relay contact status in conjunction with the ADC sample result from the AMC0330S-Q1 and the MCU’s command sent to the relay.

 Overall Circuit for Relay Weld
                    Detection Based on ISOM8118-Q1 Figure 3-2 Overall Circuit for Relay Weld Detection Based on ISOM8118-Q1

In weld detection circuit designs, many variables affect how to properly use an opto-emulator, including grid voltage, MCU’s supply voltage, and so forth. Specific parameters and selections are analyzed in the following sections, assuming the grid voltage is 220VRMS sinusoidal AC voltage and the MCU’s supply voltage is 3.3V.