SNLS231P September 2006 – August 2024 DS90UR124 , DS90UR124-Q1 , DS90UR241 , DS90UR241-Q1
PRODUCTION DATA
This device is designed to operate from an input core voltage supply of 3.3V. Some devices provide separate power and ground pins for different portions of the circuit. This is done to isolate switching noise effects between different sections of the circuit. Separate planes on the PCB are typically. Pin description tables typically provide guidance on which circuit blocks are connected to which power pin pairs. In some cases, an external filter can be used to provide clean power to sensitive circuits such as PLLs.