DS90UR124

ACTIVE

Product details

Applications In-vehicle Infotainment (IVI) Input compatibility FPD-Link LVDS Function Deserializer Output compatibility LVCMOS Color depth (bpp) 18 Features Low-EMI Point-to-Point Communication EMI reduction LVDS Diagnostics BIST Rating Catalog Operating temperature range (°C) -40 to 105
Applications In-vehicle Infotainment (IVI) Input compatibility FPD-Link LVDS Function Deserializer Output compatibility LVCMOS Color depth (bpp) 18 Features Low-EMI Point-to-Point Communication EMI reduction LVDS Diagnostics BIST Rating Catalog Operating temperature range (°C) -40 to 105
TQFP (PAG) 64 144 mm² (12 mm × 12 mm)
  • Supports displays with 18-bit color depth
  • 5MHz to 43MHz Pixel clock
  • Automotive-grade product AEC-Q100 grade 2 qualified
  • 24:1 Interface compression
  • Embedded clock with DC balancing supports AC-coupled data transmission
  • Capable to drive up to 10 meters shielded twisted-pair cable
  • No reference clock required (deserializer)
  • Meets ISO 10605 ESD – greater than 8kV HBM ESD structure
  • Hot plug support
  • EMI reduction – serializer accepts spread spectrum input; data randomization and shuffling on serial link; deserializer provides adjustable PTO (Progressive Turnon) LVCMOS outputs
  • @Speed BIST (Built-In Self-Test) to validate LVDS transmission path
  • Individual power-down controls for both transmitter and receiver
  • Power supply range 3.3V ±10%
  • 48-pin TQFP package for transmitter and 64-pin TQFP package for receiver
  • Temperature range: –40°C to 105°C
  • Backward-compatible mode with DS90C241/DS90C124
  • Supports displays with 18-bit color depth
  • 5MHz to 43MHz Pixel clock
  • Automotive-grade product AEC-Q100 grade 2 qualified
  • 24:1 Interface compression
  • Embedded clock with DC balancing supports AC-coupled data transmission
  • Capable to drive up to 10 meters shielded twisted-pair cable
  • No reference clock required (deserializer)
  • Meets ISO 10605 ESD – greater than 8kV HBM ESD structure
  • Hot plug support
  • EMI reduction – serializer accepts spread spectrum input; data randomization and shuffling on serial link; deserializer provides adjustable PTO (Progressive Turnon) LVCMOS outputs
  • @Speed BIST (Built-In Self-Test) to validate LVDS transmission path
  • Individual power-down controls for both transmitter and receiver
  • Power supply range 3.3V ±10%
  • 48-pin TQFP package for transmitter and 64-pin TQFP package for receiver
  • Temperature range: –40°C to 105°C
  • Backward-compatible mode with DS90C241/DS90C124

The DS90URxxx-Q1 chipset translates a 24-bit parallel bus into a fully transparent data/control FPD-Link II LVDS serial stream with embedded clock information. This chipset is designed for driving graphical data to displays requiring 18-bit color depth: RGB666 + HS, VS, DE + three additional general-purpose data channels. This single serial stream simplifies transferring a 24-bit bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. The device saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

The DS90URxxx-Q1 incorporates FPD-Link II LVDS signaling on the high-speed I/O. FPD-Link II LVDS provides a low-power and low-noise environment for reliably transferring data over a serial transmission path. By optimizing the Serializer output edge rate for the operating frequency range, EMI is further reduced.

In addition, the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC-balanced encoding and decoding is used to support AC-coupled interconnects. Using TI’s proprietary random lock, the parallel data of the Serializer are randomized to the Deserializer without the need of REFCLK.

The DS90URxxx-Q1 chipset translates a 24-bit parallel bus into a fully transparent data/control FPD-Link II LVDS serial stream with embedded clock information. This chipset is designed for driving graphical data to displays requiring 18-bit color depth: RGB666 + HS, VS, DE + three additional general-purpose data channels. This single serial stream simplifies transferring a 24-bit bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. The device saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins.

The DS90URxxx-Q1 incorporates FPD-Link II LVDS signaling on the high-speed I/O. FPD-Link II LVDS provides a low-power and low-noise environment for reliably transferring data over a serial transmission path. By optimizing the Serializer output edge rate for the operating frequency range, EMI is further reduced.

In addition, the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC-balanced encoding and decoding is used to support AC-coupled interconnects. Using TI’s proprietary random lock, the parallel data of the Serializer are randomized to the Deserializer without the need of REFCLK.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
DS90UR124-Q1 ACTIVE 5-43MHz DC-Balanced 24-Bit FPD-Link II Deserializer - Automotive Grade Automotive grade version

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SERDESUR-43USB — Evaluation Kit for DS90UR241 DS90UR124 Serializer and Deserializer Chipset

The SERDESUR-43 is an evaluation kit designed to demonstrate performance and capabilities of the DS90UR124 and DS90UR241 FPD-Link II Serializer/Deserializer Chipset.

The DS90UR241 Serializer board accepts LVCMOS input signals and provides single serialized FPD-LInk II LVDS data pair as an output. (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
TQFP (PAG) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos