SNLS477D October 2014 – February 2022 DS90UB948-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fSCL | SCL clock frequency | Standard mode | > 0 | 100 | kHz |
| Fast mode | > 0 | 400 | kHz | ||
| Fast plus mode | > 0 | 1 | MHz | ||
| tLOW | SCL low period | Standard mode | 4.7 | µs | |
| Fast mode | 1.3 | µs | |||
| Fast plus mode | 0.5 | µs | |||
| tHIGH | SCL high period | Standard mode | 4 | µs | |
| Fast mode | 0.6 | µs | |||
| Fast plus mode | 0.26 | µs | |||
| tHD;STA | Hold time for a start or a repeated start condition Figure 6-11 | Standard mode | 4 | µs | |
| Fast mode | 0.6 | µs | |||
| Fast plus mode | 0.26 | µs | |||
| tSU;STA | Set-up time for a start or a repeated start condition Figure 6-11 | Standard mode | 4.7 | µs | |
| Fast mode | 0.6 | µs | |||
| Fast plus mode | 0.26 | µs | |||
| tHD;DAT | Data hold time Figure 6-11 | Standard mode | 0 | µs | |
| Fast mode | 0 | µs | |||
| Fast plus mode | 0 | µs | |||
| tSU;DAT | Data set-up time Figure 6-11 | Standard mode | 250 | ns | |
| Fast mode | 100 | ns | |||
| Fast plus mode | 50 | ns | |||
| tSU;STO | Set-up time for STOP condition Figure 6-11 | Standard mode | 4 | µs | |
| Fast mode | 0.6 | µs | |||
| Fast plus mode | 0.26 | µs | |||
| tBUF | Bus free time between STOP and START Figure 6-11 | Standard mode | 4.7 | µs | |
| Fast mode | 1.3 | µs | |||
| Fast plus mode | 0.5 | µs | |||
| tr | SCL and SDA rise time, Figure 6-11 | Standard mode | 1000 | ns | |
| Fast mode | 300 | ns | |||
| Fast plus mode | 120 | ns | |||
| tf | SCL and SDA fall time, Figure 6-11 | Standard mode | 300 | ns | |
| Fast mode | 300 | ns | |||
| Fast plus mode | 120 | ns | |||
| Cb | Capacitive load for each bus line | Standard mode | 400 | pF | |
| Fast mode | 400 | pF | |||
| Fast plus mode | 200 | pF | |||
| tSP | Input filter | Fast mode | 50 | ns | |
| Fast plus mode | 50 | ns | |||