SNLS477D October   2014  – February 2022 DS90UB948-Q1

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  DC Electrical Characteristics
    6. 6.6  AC Electrical Characteristics
    7. 6.7  Timing Requirements for the Serial Control Bus
    8. 6.8  Switching Characteristics
    9. 6.9  Timing Diagrams and Test Circuits
    10. 6.10 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  High-Speed Forward Channel Data Transfer
      2. 7.3.2  Low-Speed Back Channel Data Transfer
      3. 7.3.3  FPD-Link III Port Register Access
      4. 7.3.4  Oscillator Output
      5. 7.3.5  Clock and Output Status
      6. 7.3.6  LVCMOS VDDIO Option
      7. 7.3.7  Power Down (PDB)
      8. 7.3.8  Interrupt Pin — Functional Description and Usage (INTB_IN)
      9. 7.3.9  General-Purpose I/O (GPIO)
        1. 7.3.9.1 GPIO[3:0] and D_GPIO[3:0] Configuration
        2. 7.3.9.2 Back Channel Configuration
        3. 7.3.9.3 GPIO Register Configuration
      10. 7.3.10 SPI Communication
        1. 7.3.10.1 SPI Mode Configuration
        2. 7.3.10.2 Forward Channel SPI Operation
        3. 7.3.10.3 Reverse Channel SPI Operation
      11. 7.3.11 Backward Compatibility
      12. 7.3.12 Adaptive Equalizer
        1. 7.3.12.1 Transmission Distance
        2. 7.3.12.2 Adaptive Equalizer Algorithm
        3. 7.3.12.3 AEQ Settings
          1. 7.3.12.3.1 AEQ Start-Up and Initialization
          2. 7.3.12.3.2 AEQ Range
          3. 7.3.12.3.3 AEQ Timing
      13. 7.3.13 I2S Audio Interface
        1. 7.3.13.1 I2S Transport Modes
        2. 7.3.13.2 I2S Repeater
        3. 7.3.13.3 I2S Jitter Cleaning
        4. 7.3.13.4 MCLK
      14. 7.3.14 Repeater
        1. 7.3.14.1 Repeater Configuration
        2. 7.3.14.2 Repeater Connections
          1. 7.3.14.2.1 Repeater Fan-Out Electrical Requirements
      15. 7.3.15 Built-In Self Test (BIST)
        1. 7.3.15.1 BIST Configuration and Status
          1. 7.3.15.1.1 Sample BIST Sequence
        2. 7.3.15.2 Forward Channel and Back Channel Error Checking
      16. 7.3.16 Internal Pattern Generation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Configuration Select MODE_SEL[1:0]
        1. 7.4.1.1 1-Lane FPD-Link III Input, Single Link OpenLDI Output
        2. 7.4.1.2 1-Lane FPD-Link III Input, Dual Link OpenLDI Output
        3. 7.4.1.3 2-Lane FPD-Link III Input, Dual Link OpenLDI Output
        4. 7.4.1.4 2-Lane FPD-Link III Input, Single Link OpenLDI Output
        5. 7.4.1.5 1-Lane FPD-Link III Input, Single Link OpenLDI Output (Replicate)
      2. 7.4.2 MODE_SEL[1:0]
        1. 7.4.2.1 Dual Swap
      3. 7.4.3 OpenLDI Output Frame and Color Bit Mapping Select
    5. 7.5 Image Enhancement Features
      1. 7.5.1 White Balance
      2. 7.5.2 LUT Contents
      3. 7.5.3 Enabling White Balance
        1. 7.5.3.1 LUT Programming Example
      4. 7.5.4 Adaptive Hi-FRC Dithering
    6. 7.6 Programming
      1. 7.6.1 Serial Control Bus
      2. 7.6.2 Multi-Controller Arbitration Support
      3. 7.6.3 I2C Restrictions on Multi-Controller Operation
      4. 7.6.4 Multi-Controller Access to Device Registers for Newer FPD-Link III Devices
      5. 7.6.5 Multi-Controller Access to Device Registers for Older FPD-Link III Devices
      6. 7.6.6 Restrictions on Control Channel Direction for Multi-Controller Operation
    7. 7.7 Register Maps
      1. 7.7.1 DS90UB948-Q1 Registers
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 FPD-Link III Interconnect Guidelines
        2. 8.2.2.2 AV Mute Prevention
        3. 8.2.2.3 Prevention of I2C Errors During Abrupt System Faults
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Power-Up Requirements and PDB Pin
    2. 9.2 Power Sequence
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Ground
    3. 10.3 Routing FPD-Link III Signal Traces
    4. 10.4 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Multi-Controller Arbitration Support

The bidirectional control channel in the FPD-Link III devices implements I2C-compatible bus arbitration in the proxy I2C Controller implementation. When sending a data bit, each I2C Controller senses the value on the SDA line. If the Controller sends a logic 1 but senses a logic 0, the Controller loses arbitration. The Controller will stop driving SDA and retry the transaction when the bus becomes idle. Thus, multiple I2C Controllers may be implemented in the system.

For example, there might also be a local I2C Controller at each camera. The local I2C Controller could access the image sensor and EEPROM. The only restriction would be that the remote I2C Controller at the camera should not attempt to access a remote Target through the BCC that is located at the host controller side of the link. In other words, the control channel should only operate in camera mode for accessing remote Target devices to avoid issues with arbitration across the link. The remote I2C Controller should also not attempt to access the deserializer registers to avoid a conflict in register access with the Host controller.

If the system does require Controller-Target operation in both directions across the BCC, some method of communication must be used to ensure only one direction of operation occurs at any time. The communication method could include using available R/W registers in the deserializer to allow Controllers to communicate with each other to pass control between the two Controllers. An example would be to use register 0x18 or 0x19 in the deserializer as a mailbox register to pass control of the channel from one Controller to another.