SNLS477D October   2014  – February 2022 DS90UB948-Q1

PRODUCTION DATA  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  DC Electrical Characteristics
    6. 6.6  AC Electrical Characteristics
    7. 6.7  Timing Requirements for the Serial Control Bus
    8. 6.8  Switching Characteristics
    9. 6.9  Timing Diagrams and Test Circuits
    10. 6.10 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  High-Speed Forward Channel Data Transfer
      2. 7.3.2  Low-Speed Back Channel Data Transfer
      3. 7.3.3  FPD-Link III Port Register Access
      4. 7.3.4  Oscillator Output
      5. 7.3.5  Clock and Output Status
      6. 7.3.6  LVCMOS VDDIO Option
      7. 7.3.7  Power Down (PDB)
      8. 7.3.8  Interrupt Pin — Functional Description and Usage (INTB_IN)
      9. 7.3.9  General-Purpose I/O (GPIO)
        1. 7.3.9.1 GPIO[3:0] and D_GPIO[3:0] Configuration
        2. 7.3.9.2 Back Channel Configuration
        3. 7.3.9.3 GPIO Register Configuration
      10. 7.3.10 SPI Communication
        1. 7.3.10.1 SPI Mode Configuration
        2. 7.3.10.2 Forward Channel SPI Operation
        3. 7.3.10.3 Reverse Channel SPI Operation
      11. 7.3.11 Backward Compatibility
      12. 7.3.12 Adaptive Equalizer
        1. 7.3.12.1 Transmission Distance
        2. 7.3.12.2 Adaptive Equalizer Algorithm
        3. 7.3.12.3 AEQ Settings
          1. 7.3.12.3.1 AEQ Start-Up and Initialization
          2. 7.3.12.3.2 AEQ Range
          3. 7.3.12.3.3 AEQ Timing
      13. 7.3.13 I2S Audio Interface
        1. 7.3.13.1 I2S Transport Modes
        2. 7.3.13.2 I2S Repeater
        3. 7.3.13.3 I2S Jitter Cleaning
        4. 7.3.13.4 MCLK
      14. 7.3.14 Repeater
        1. 7.3.14.1 Repeater Configuration
        2. 7.3.14.2 Repeater Connections
          1. 7.3.14.2.1 Repeater Fan-Out Electrical Requirements
      15. 7.3.15 Built-In Self Test (BIST)
        1. 7.3.15.1 BIST Configuration and Status
          1. 7.3.15.1.1 Sample BIST Sequence
        2. 7.3.15.2 Forward Channel and Back Channel Error Checking
      16. 7.3.16 Internal Pattern Generation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Configuration Select MODE_SEL[1:0]
        1. 7.4.1.1 1-Lane FPD-Link III Input, Single Link OpenLDI Output
        2. 7.4.1.2 1-Lane FPD-Link III Input, Dual Link OpenLDI Output
        3. 7.4.1.3 2-Lane FPD-Link III Input, Dual Link OpenLDI Output
        4. 7.4.1.4 2-Lane FPD-Link III Input, Single Link OpenLDI Output
        5. 7.4.1.5 1-Lane FPD-Link III Input, Single Link OpenLDI Output (Replicate)
      2. 7.4.2 MODE_SEL[1:0]
        1. 7.4.2.1 Dual Swap
      3. 7.4.3 OpenLDI Output Frame and Color Bit Mapping Select
    5. 7.5 Image Enhancement Features
      1. 7.5.1 White Balance
      2. 7.5.2 LUT Contents
      3. 7.5.3 Enabling White Balance
        1. 7.5.3.1 LUT Programming Example
      4. 7.5.4 Adaptive Hi-FRC Dithering
    6. 7.6 Programming
      1. 7.6.1 Serial Control Bus
      2. 7.6.2 Multi-Controller Arbitration Support
      3. 7.6.3 I2C Restrictions on Multi-Controller Operation
      4. 7.6.4 Multi-Controller Access to Device Registers for Newer FPD-Link III Devices
      5. 7.6.5 Multi-Controller Access to Device Registers for Older FPD-Link III Devices
      6. 7.6.6 Restrictions on Control Channel Direction for Multi-Controller Operation
    7. 7.7 Register Maps
      1. 7.7.1 DS90UB948-Q1 Registers
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 FPD-Link III Interconnect Guidelines
        2. 8.2.2.2 AV Mute Prevention
        3. 8.2.2.3 Prevention of I2C Errors During Abrupt System Faults
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Power-Up Requirements and PDB Pin
    2. 9.2 Power Sequence
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Ground
    3. 10.3 Routing FPD-Link III Signal Traces
    4. 10.4 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Layout Guidelines

Circuit board layout and stack-up for the FPD-Link III devices must be designed to provide low-noise power feed to the device. Good layout practice also separates high frequency or high-level inputs and outputs to minimize unwanted stray noise pick-up, feedback, and interference. Power system performance may be greatly improved by using thin dielectrics (2 to 4 mils) for power/ground sandwiches. This arrangement provides plane capacitance for the PCB power system with low-inductance parasitics, which has proven especially effective at high frequencies, and makes the value and placement of external bypass capacitors less critical. External bypass capacitors should include both RF ceramic and tantalum electrolytic types. RF capacitors may use values in the range of 0.01 μF to 0.1 μF. Ceramic capacitors may be in the 2.2-μF to 10-μF range. The voltage rating of the ceramic capacitors must be at least 5× the power supply voltage being used.

TI recommends surface-mount capacitors due to their smaller parasitics. When using multiple capacitors per supply pin, place the smaller value closer to the pin. A large bulk capacitor is recommend at the point of power entry. This is typically in the 50-μF to 100-μF range, which smooths low frequency switching noise. TI recommends connecting power and ground pins directly to the power and ground planes with bypass capacitors connected to the plane with via on both ends of the capacitor. Connecting power or ground pins to an external bypass capacitor increases the inductance of the path.

A small body size X7R chip capacitor, such as 0603 or 0402, is recommended for external bypass. The small body size reduces the parasitic inductance of the capacitor. The user must pay attention to the resonance frequency of these external bypass capacitors, usually in the range of 20 to 30 MHz. To provide effective bypassing, multiple capacitors are often used to achieve low impedance between the supply rails over the frequency of interest. At high frequency, it is also common practice to use two vias from power and ground pins to the planes to reduce the impedance at high frequency.

Some devices provide separate power and ground pins for different portions of the circuit. This is done to isolate switching noise effects between different sections of the circuit. Separate planes on the PCB are typically not required. Pin Description tables typically provide guidance on which circuit blocks are connected to which power pin pairs. In some cases, an external filter may be used to provide clean power to sensitive circuits such as PLLs.

Locate LVCMOS signals away from the differential lines to prevent coupling from the LVCMOS lines to the differential lines. Differential impedance of 100 Ω are typically recommended for STP interconnect and single- ended impedance of 50 Ω for coaxial interconnect. The closely coupled lines help to ensure that coupled noise appears as common-mode and thus is rejected by the receivers. The tightly coupled lines also radiate less.

Information on the WQFN package is provided AN-1187 Leadless Leadframe Package (LLP) (SNOA401).