SNLS504D October 2015 – November 2022 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
BIT | BIT NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
15:13 | RESERVED | 0, RO | RESERVED |
12 | TDR_CH_CD_BYPASS | 0, RW | TDR Bypass for Channel C and D: 1 = Bypass channel C and D in TDR tests. 0 = Normal operation. |
11 | TDR_CROSS_MODE_DIS | 0, RW | Disable TDR Cross Mode: 1 = Disable cross mode option. Do not check cross channels. Only listen to the channel being used for transmit. 0 = Normal operation. |
10 | TDR_NLP_CHECK | 1, RW | TDR NLP Check: 1 = Check for NLPs during silence. 0 = Normal operation. |
9:7 | TDR_AVG_NUM | 110, RW | Number Of TDR Cycles to Average: 111: RESERVED: Writes ignored, read as 0. 110: 64 TDR cycles 101: 32 TDR cycles 100: 16 TDR cycles 011: 8 TDR cycles 010: 4 TDR cycles 001: 2 TDR cycles 000: 1 TDR cycle |
6:4 | TDR_SEG_NUM | 101, RW | Set the number of TDR segments to check. |
3:0 | TDR_CYCLE_TIME | 010, RW | Set the time for each TDR cycle. Value is measured in microseconds. |