SNLS638B December 2018 – January 2025 DP83825I
PRODUCTION DATA
The Media Independent Interface RMII connects the DP83825I to the Media Access Controller (MAC). The MAC can in fact be a discrete device or integrated into a microprocessor, CPU, FPGA, or ASIC. The Media Dependent Interface (MDI) connects the DP83825I to the transformer of the Ethernet network or to AC isolation capacitors when interfacing with a fiber transceiver.