SNLS647I December 2019 – August 2025 DP83826E , DP83826I
PRODUCTION DATA
The DP83826 offers low and deterministic latency, low power and supports 10BASE-Te, 100BASE-TX Ethernet protocols to meet stringent requirements in real-time industrial Ethernet systems. The device includes hardware bootstraps to achieve fast link-up time, fast link-drop detection modes and dedicated reference CLKOUT to clock synchronize other modules on the systems.
The two configurable modes are BASIC standard Ethernet mode that uses a common Ethernet pinout, and ENHANCED Ethernet mode which supports standard Ethernet mode and multiple industrial Ethernet fieldbus applications with the additional features and hardware bootstraps configuration.
| PART NUMBER (1) | PACKAGE | BODY SIZE (NOM) | ATTRIBUTES |
|---|---|---|---|
| DP83826E/I | VQFN (32) | 5.00mm × 5.00mm | Lowest latency, common pinout |
| DP83825I | WQFN (24) | 3.00mm × 3.00mm | Small size, optimized solution cost |
| DP83822HF/IF/H/I | VQFN (32) | 5.00mm × 5.00mm | Wide temperature range, fiber, and RGMII support |