SNLS654D April 2021 – July 2026 DP83TC812R-Q1 , DP83TC812S-Q1
PRODUCTION DATA
Enter normal mode from either autonomous or managed operation. When in autonomous operation, the PHY automatically tries to establish a link with a valid Link Partner once POR is complete.
In managed operation, SMI access is required to allow the device to exit standby (100BASE-T1 Leader mode only); commands issued through the SMI allow the device to exit standby and enables both the PCS and PMA blocks. All device features are operational in normal mode.
Enable autonomous operation through SMI access by setting register 0x18B[6] = '1'. Note that this bit is auto-cleared after link up.