SNLS777B May   2024  – September 2026 DP83TG721R-Q1 , DP83TG721S-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison Table
  6. 5Application Information
    1. 5.1 Time Synchronization
    2. 5.2 Integrated Audio Over Ethernet
    3. 5.3 TC10 Sleep/Wake-Up
    4. 5.4 DP83TG721 EVM-MC and Software Support
    5. 5.5 Comparison of Device Features
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Comparison of Device Features

The DP83TG721-Q1 enables very high time synchronization accuracy for automotive applications. Compared to the DP83TG720x series, the DP83TG721-Q1 offers advanced diagnostic tools, hardware time stamping, TC-10 low-power sleep, and has integrated Audio Video Bridging (AVB). Comparison Between DP83TG720x and DP83TG721x provides an overview of feature differences between the two.

Table 5-1 Comparison Between DP83TG720x and DP83TG721x
FEATURE DP83TG720x-Q1 DP83TG721x-Q1
INTERFACES
PMA/PMD 1000Base-T1 1000Base-T1
MAC Interface Support

RGMII only (for DP83TG720R-Q1)

RGMII, SGMII (for DP83TG720S-Q1)

RGMII only (for DP83TG721R-Q1)

RGMII, SGMII (for DP83TG721S-Q1)

FEATURES SUPPORTED
Sleep/Wake functionality Custom Sleep/Wake Implementation OA TC10 Compliant Implementation
Internal Power Shutdown No Supported with EN pin
Diagnostics

Signal Quality Indicator (SQI)

Time Domain Reflectometry (TDR)

Built-In Self Test (BIST)

Compliance Test Modes

Signal Quality Indicator (SQI)

Time Domain Reflectometry (TDR)

Built-In Self Test (BIST)

Compliance Test Modes

802.1AS Support No

PTP Wall Clock

Transmit and Receive Packet Parsing and Timestamping

Event Triggering and Timestamping

AVB Clock Generation No

IEEE1722 CRF packet decode

Media, Bit and codec Clock Generation

POWER SUPPLY
VDDA3P3V 3.3V ± 10% 3.3V ± 10%
VDDIO

1.8V ± 10%

2.5V ± 10%

3.3V ± 10%

1.8V ± 10%

2.5V ± 10%

3.3V ± 5%

VSLEEP 3.3V ± 10% 3.3V ± 10%
VDD 0.95V - 1.1V 1.05V - 1.21V