SNLS799 November   2025 DP83TC816-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device Comparison Table
  6. 5Device and Documentation Support
    1. 5.1 Device Support
      1. 5.1.1 Third-Party Products Disclaimer
    2. 5.2 Receiving Notification of Documentation Updates
    3. 5.3 Support Resources
    4. 5.4 Trademarks
    5. 5.5 Electrostatic Discharge Caution
    6. 5.6 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Features

  • IEEE802.3bw compliant 100BASE-T1 PHY
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal
    • Multiple IOs for event capture and trigger
  • Synchronized audio clock generation for AVB
    • I2S and TDMx SCLK/FSYNC clock generation
    • Configurable FSYNC, SCLK, MCLK frequencies
    • Automatic phase adjustment through IEEE1722 CRF decode
  • OA TC-10 compliant sleep, wake up
  • Robust EMC performance
    • IEC62228-5, OA EMC compliant
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD
    • SAE J2962-3 EMC compliant
    • 39dBm DPI immunity with ±5% asymmetry
    • < 4dBμV radiated emissions in GPS and glonass bands
    • Stripline emissions: class-II compliant
  • MAC Interfaces: MII, RMII, RGMII, SGMII
  • Footprint compatible with TI's 100BASE-T1, 1000BASE-T1 PHY - with BOM options
  • 48V ready: VBAT transients to MDI up to +/– 70V
  • Diagnostic tool kit
    • Signal quality indication (SQI) and time domain reflectometry (TDR)
    • Voltage, temperature, and ESD sensors
    • PPM monitor: provides external clock ppm drift (up to ±100ppb accuracy)
  • Single 3.3V supply capability