DP83TC816-Q1

ACTIVE

DP83TC816-Q1

ACTIVE

Product details

Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, IEEE 1588v2/802.1AS time synchronization, IEEE 1588v2/802.1AS time synchronization and AVB clock generation, IEEE 802.3bw & Open Alliance (OA) compliant, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
Datarate (Mbps) 100BASE-T1 Interface type MII, RGMII, RMII, SGMII Rating Automotive Number of ports Single Features 25-MHz clock out, Cable diagnostics, IEEE 1588v2/802.1AS time synchronization, IEEE 1588v2/802.1AS time synchronization and AVB clock generation, IEEE 802.3bw & Open Alliance (OA) compliant, Integrated LPF, Single supply, TC10, Wettable flank package I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 125 Number of LEDs 2 ESD HBM (kV) 8
VQFN (RHA) 36 36 mm² (6 mm × 6 mm)
  • IEEE802.3bw compliant 100BASE-T1 PHY
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal
    • Multiple IOs for event capture and trigger
  • Synchronized audio clock generation for AVB
    • I2S and TDMx SCLK/FSYNC clock generation
    • Configurable FSYNC, SCLK, MCLK frequencies
    • Automatic phase adjustment through IEEE1722 CRF decode
  • OA TC-10 compliant sleep, wake up
  • Robust EMC performance
    • IEC62228-5, OA EMC compliant
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD
    • SAE J2962-3 EMC compliant
    • 39dBm DPI immunity with ±5% asymmetry
    • < 4dBµV radiated emissions in GPS and glonass bands
    • Stripline emissions: class-II compliant
  • MAC Interfaces: MII, RMII, RGMII, SGMII
  • Footprint compatible with TI’s 100BASE-T1, 1000BASE-T1 PHY - with BOM options
  • 48V ready: VBAT transients to MDI up to +/– 70V
  • Diagnostic tool kit
    • Signal quality indication (SQI) and time domain reflectometry (TDR)
    • Voltage, temperature, and ESD sensors
    • PPM monitor: provides external clock ppm drift (up to ±100ppb accuracy)
  • Single 3.3V supply capability
  • IEEE802.3bw compliant 100BASE-T1 PHY
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • IEEE 802.1AS time synchronization
    • Highly accurate 1pps signal
    • Multiple IOs for event capture and trigger
  • Synchronized audio clock generation for AVB
    • I2S and TDMx SCLK/FSYNC clock generation
    • Configurable FSYNC, SCLK, MCLK frequencies
    • Automatic phase adjustment through IEEE1722 CRF decode
  • OA TC-10 compliant sleep, wake up
  • Robust EMC performance
    • IEC62228-5, OA EMC compliant
    • IEC61000-4-2 ESD level 4 MDI: ±8kV CD
    • SAE J2962-3 EMC compliant
    • 39dBm DPI immunity with ±5% asymmetry
    • < 4dBµV radiated emissions in GPS and glonass bands
    • Stripline emissions: class-II compliant
  • MAC Interfaces: MII, RMII, RGMII, SGMII
  • Footprint compatible with TI’s 100BASE-T1, 1000BASE-T1 PHY - with BOM options
  • 48V ready: VBAT transients to MDI up to +/– 70V
  • Diagnostic tool kit
    • Signal quality indication (SQI) and time domain reflectometry (TDR)
    • Voltage, temperature, and ESD sensors
    • PPM monitor: provides external clock ppm drift (up to ±100ppb accuracy)
  • Single 3.3V supply capability

The DP83TC816-Q1 is an IEEE 802.3bw and Open Alliance (OA) compliant automotive qualified 100Base-T1 Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded, shielded single twisted-pair cables with xMII interface flexibility.

DP83TC816-Q1 integrates IEEE802.1AS / IEEE1588v2 hardware time stamping and fractional PLL, enabling highly accurate time synchronization. The fractional PLL enables frequency and phase synchronization of the wall clock (eliminating the need for external VCXO) and generation of a wide range of time synchronized frequencies needed for audio and other ADAS applications. The PHY also integrates IEEE 1722 CRF decode to generate Media clock and Bit Clock for AVB and other audio applications.

The DP83TC816-Q1 is an IEEE 802.3bw and Open Alliance (OA) compliant automotive qualified 100Base-T1 Ethernet physical layer transceiver. The device provides all physical layer functions needed to transmit and receive data over unshielded, shielded single twisted-pair cables with xMII interface flexibility.

DP83TC816-Q1 integrates IEEE802.1AS / IEEE1588v2 hardware time stamping and fractional PLL, enabling highly accurate time synchronization. The fractional PLL enables frequency and phase synchronization of the wall clock (eliminating the need for external VCXO) and generation of a wide range of time synchronized frequencies needed for audio and other ADAS applications. The PHY also integrates IEEE 1722 CRF decode to generate Media clock and Bit Clock for AVB and other audio applications.

Download View video with transcript Video

The full data sheet and additional design resources are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DP83TC816-Q1 100Base-T1 Automotive Ethernet PHY Transceiver With IEEE802.1AS , AVB Clocks and TC10 Sleep-Wake datasheet PDF | HTML Nov 6, 2025
White paper TSN and MACsec in Automotive Radar Applications PDF | HTML Oct 28, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Design tool

DP83TC816-Q1-DESIGN — Automotive Ethernet 100BASE-T1 PHY Transceiver with AVB, IEEE802.1AS and TC-10

Restricted access product folder for product documentation of DP83TC816-Q1
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 36 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos