SNLU131A February 2013 – June 2024
The Texas Instruments DS90UH928QEVM evaluation module (EVM) helps system designers evaluate the operation and performance of the DS90UH928Q 5MHz-85MHz FPD-Link III Deserializer (DES). The device translates a high-speed serialized FPD-Link III interface transported over a single shielded twisted pair (STP) into four FPD-Link compatible LVDS data output pairs and one LVDS clock.
The DS90UH928QEVM board features a 20-position IDC connector for connecting to the FPD-Link outputs, and a HSD Automotive Connector for connecting an automotive-grade STP cable to the FPD-Link III input. The included SMA connectors can also be configured as the FPD-Link III data input, enabling evaluation of other connectors and cable configurations.
The EVM contains one deserializer device.
| Reference | IC | Package |
|---|---|---|
| U1 | DS90UH928QSQ | WQFN48 |