The Mode Input Switches (S2) configure the
following DS90UH928Q device pins:
- PDB When set LOW, the device enters a low-power mode and all registers are reset. Set HIGH for normal operation.
- LFMODE Set HIGH for 5MHz ≤ PCLK < 15MHz. Set LOW for 15MHZ ≤ PCLK ≤ 85MHz
- MAPSEL Set LOW to assign LSBs to TxOUT3±,
set HIGH to assign MSBs to TxOUT3±. See device
data sheet for details.
- BISTEN Set HIGH to enable the Built-In Self-test (BIST) Mode. Set LOW for normal operation.