SNLU224D September 2017 – February 2023 DS90UB953-Q1 , DS90UB953A-Q1
By double clicking on the Address bar 
or a single click on
, the expanded Address 0x00 reveals contents by bits. Any register address displayed can be expanded.
Figure 3-9 ALP
Device ID ExpandedAny RW Type register,
, can be written into by writing the hex value into the Value: box,
or putting the pointer into the individual register bit(s) box by a left mouse click to put a check mark (indicating a 1) or unchecking to remove the check mark (indicating a 0). Click the Apply button to write to the register, and refresh to see the new value of the selected (highlighted) register.
Figure 3-10 Writing to Register 0x00 by
Checking Bits in ALPThe box toggles on every mouse click.