SNLU269 april   2023 SN75LVPE3410

 

  1.   Abstract
  2. 1Access Method
    1. 1.1 Register Programming Through SMBus
  3. 2Register Types
    1. 2.1 Channel Control Share Registers
  4. 3Example Programming Sequences
    1. 3.1 Single Channel Write Selection
    2. 3.2 Broadcast Write Selection
    3. 3.3 Set CTLE Gain Level
    4. 3.4 Set CTLE DC Gain Level
    5. 3.5 Set VOD Level
  5. 4Share Registers
  6. 5Channel Registers
  7. 6References

Register Types

The SN75LVPE3410 has two types of registers:

  • Share Registers – These registers can be accessed at any time and are used to select individual channel registers, device-level configuration, status read back, control, or to read back the device ID information.
  • Channel Registers – These registers are used to control and configure specific features for each individual channel. All channels have the same channel register set and can be configured independent of each other.