SN75LVPE3410

ACTIVE

PCIe® 3.0 8-Gbps 4-Channel Linear Redriver

SN75LVPE3410

ACTIVE

Product details

Type Redriver Protocols CXL, PCI/PCIe, PCIe, PCIe1, PCIe2, PCIe3 Applications Backplane, CXL, PCIE, PCIe, SAS, SATA Number of channels 4 Speed (max) (Gbpp) 8 Rating Catalog Operating temperature range (°C) 0 to 70
Type Redriver Protocols CXL, PCI/PCIe, PCIe, PCIe1, PCIe2, PCIe3 Applications Backplane, CXL, PCIE, PCIe, SAS, SATA Number of channels 4 Speed (max) (Gbpp) 8 Rating Catalog Operating temperature range (°C) 0 to 70
WQFN (RNQ) 40 24 mm² (6 mm × 4 mm)
  • Quad-channel linear equalizer supporting PCIe 1.0/2.0/3.0 up to 8 Gbps interfaces
  • CTLE boosts up to 12 dB at 4 GHz helps to extend channel reach
  • Ultra-low latency of 70 ps
  • Excellent return loss of -17 dB at 4 GHz
  • Low additive random jitter of 60 fs (typical) with PRBS data
  • Single 3.3-V supply
  • Internal voltage regulator provides immunity to supply noise
  • Low active power of 124 mW/channel
  • No heat sink required
  • Pin-strap or SMBus programming
  • Support for x2, x4, x8, x16 PCIe bus width with one or multiple SN75LVPE3410
  • Automatic receiver detection for PCIe use cases
  • Protocol agnostic linear redriver allows seamless support for PCIe link training
  • Commercial temperature range of 0°C to 70°C
  • 4.0 mm × 6.0 mm, 40 pin WQFN package
  • Quad-channel linear equalizer supporting PCIe 1.0/2.0/3.0 up to 8 Gbps interfaces
  • CTLE boosts up to 12 dB at 4 GHz helps to extend channel reach
  • Ultra-low latency of 70 ps
  • Excellent return loss of -17 dB at 4 GHz
  • Low additive random jitter of 60 fs (typical) with PRBS data
  • Single 3.3-V supply
  • Internal voltage regulator provides immunity to supply noise
  • Low active power of 124 mW/channel
  • No heat sink required
  • Pin-strap or SMBus programming
  • Support for x2, x4, x8, x16 PCIe bus width with one or multiple SN75LVPE3410
  • Automatic receiver detection for PCIe use cases
  • Protocol agnostic linear redriver allows seamless support for PCIe link training
  • Commercial temperature range of 0°C to 70°C
  • 4.0 mm × 6.0 mm, 40 pin WQFN package

The SN75LVPE3410 is a four channel low-power high-performance linear repeater or redriver designed to support PCI Express (PCIe™) Generation 1.0, 2.0 and 3.0.

The SN75LVPE3410 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of SN75LVPE3410 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol result in best electrical link and lowest possible latency. The programmable equalization of the device along with its linear datapaths maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

The programmable settings can be applied easily through software (SMBus or I 2C) or by using pin control.

The SN75LVPE3410 is a four channel low-power high-performance linear repeater or redriver designed to support PCI Express (PCIe™) Generation 1.0, 2.0 and 3.0.

The SN75LVPE3410 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of SN75LVPE3410 preserve transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol result in best electrical link and lowest possible latency. The programmable equalization of the device along with its linear datapaths maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

The programmable settings can be applied easily through software (SMBus or I 2C) or by using pin control.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet SN75LVPE3410 Quad-Channel PCI-Express 3.0 Linear Redriver datasheet PDF | HTML Jun 1, 2023
User guide SN75LVPE3410 Programming Guide PDF | HTML Apr 11, 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS160PR410EVM-RSC — Quad-channel PCI-express gen-4 linear redriver evaluation module

The DS160PR410EVM-RSC evaluation module (EVM) provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS160PR410 PCI-Express linear redriver. It features eight DS160PR410 devices that can extend the transmission distance of a PCIe 4.0 (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

SIGCONARCHITECT3 — Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup

Texas Instruments SigCon Architect EVM GUI v3.0.0.14 Setup
Supported products & hardware
GUI for evaluation module (EVM)

SIGCONARCHITECT3-WRTE — Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE

Texas Instruments SigCon Architect EVM GUI v3 Setup with RTE
Supported products & hardware
Support software

SIGCONARCHITECT — SigCon Architect v2.0.0.8

SigCon Architect v2.0.0.8
Supported products & hardware
Support software

SIGCONARCHITECT-REPEATER-PROFILES — SigCon Architect Repeater Profiles v1.1

Supported products & hardware
Support software

SIGCONARCHITECT-RETIMER-PROFILES — SigCon Architect Retimer Profiles v1.3

Supported products & hardware
Support software

SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RNQ) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos