SNLU354 November 2024
After the TUSB2E221 is configured for I2C mode, the EQ0, EQ1, and EQ2/INT pins can be used as programmable I/O pins. These pins can be useful in situations where system debug is necessary, or side-band signaling is needed.
The TUSB2E221 can be configured to use either 1.8V or 1.2V I/O voltages. SW1 on the EVM controls the VIOSEL pin. To modify the signaling, refer to Table 2-8. Changing this setting modifies the threshold voltage of the EQ0, EQ1, EQ2/INT, SCL and SDA pins.
| SW1 Position | I/O Voltage |
|---|---|
| 1-2 (bottom) | 1.2V |
| 2-3 (top) | 1.8V |