SNLU354 November   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Getting Started
    2. 2.2 EVM Configuration
      1. 2.2.1 Power Modes
        1. 2.2.1.1 Self-Powered Configuration
        2. 2.2.1.2 Bus-Powered Configuration
        3. 2.2.1.3 External Power
      2. 2.2.2 Functional Modes
        1. 2.2.2.1 I2C-Enabled Repeater Mode
        2. 2.2.2.2 GPIO Repeater Mode
        3. 2.2.2.3 UART Mode
      3. 2.2.3 I/O and Interrupts
  8. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 Board Layout
    3. 3.3 Bill of Materials
  9. 4Additional Information
    1. 4.1 Trademarks
    2. 4.2 Related Documentation

Description

The TUSB2E221QFNEVM is designed to facilitate evaluation and validate the performance of the TUSB2E221 2-port eUSB repeater. The TUSB2E221QFNEVM incorporates a stacked Type-A USB 2.0 connector to connect to USB compliant hosts (with the use of a Type-A to B adapter), hubs, or devices. The EVM also has two sets of SMP connectors to interface with another eUSB2 PHY or test equipment.